Skip to main content

Please Select Your Country/Language Preferences

Hinged-Cover with Recessed Handle Type 1, 36.00x24.00x8.62, Gray, Steel

  • Butt hinges on door
  • Mounting holes on back of enclosure
  • Flush cover and offset body
  • Recessed T-handle latch is flush with door
Show More

Catalog #:

A36N248LP

Medium Hinged-Cover with Recessed Handle Type 1

PRODUCT ATTRIBUTES

  • Height: 36 in / 914 mm
  • Width: 24 in / 610 mm
  • Depth: 8.63 in / 219 mm
  • Protection Rating: NEMA Type 1; IP30
  • Material: Mild Steel
  • Finish: Powder Coated
  • Color: Gray
  • Color Code: ANSI 61
  • Thickness: 14 ga / 1.9 mm
  • Gauge: 14 ga
  • Panel: A36N24MP
  • Panel Gauge: 12
  • Stud Quantity: 6
  • Panel Size: 32.00 x 22.50 in / 813 x 572 mm
  • Mounting: 33.50 x 16.75 in / 851 x 425 mm
  • Weight: 59.8 lb

ADDITIONAL PRODUCT DETAILS

Medium Hinged-Cover with Recessed Handle, Type 1, have an easy-to-open recessed T-handle and meet basic functionality requirements for housing controls and instrumentation.

Purchase panels separately.

BULLETIN NUMBER

A1M

Industry Standards

UL 50, 50E Listed; Type 1; File No. E27567
cUL Listed per CSA C22.2 No. 40; Type 1; File No. E27567
NEMA/EEMAC Type 1
CSA, File No. 42184: Type 1
IEC 60529, IP30

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Related Accessories

2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Perforated Panel for Medium Enclosure Type 1, fits 36x24, Gray, Steel
Catalog #: A36N24MPP
  • Material: Mild Steel
A24N16MP_Panel_m_sq.png
Panel for Medium Enclosure Type 1, fits 36x24, White, Steel
Catalog #: A36N24MP
  • Material: Mild Steel
Accessories > Window Kits > Window Kits; Window Kits; Steel; Stainless Steel; Nonmetallic polycarbonate; APWK53NF; APWK53NFSS; APWK95NF; APWK95NFSS; APWK711NFSS; APWK133NF; APWK138NF; APWK138NFSS; APWK715NFSS; APWK175NF; APWK1711NF; APWK1711NFSS; APWK720NFSS; APWK2315NF; APWK2315NFSS; APWK724NFSS; APWK729NFSS; APWK2919NF; APWK2919NFSS; APWK3523NF; APWK53NFNM; APWK95NFNM; APWK138NFNM; APWK116NFNM;
Window Kit Type 4 and 12, 25.50x17.50x.31, Gray ANSI 61, Mild Steel
Catalog #: APWK2315NF
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Lock Kit for Clamp Cover Junction Box, Chrome Plated, Steel
Catalog #: ACLJIC
  • Material: Mild Steel
Lug Kit; Grounding Device; AGLK2
Grounding Lug Kit, fits AWG 2-14 wire, Tinned, Steel
Catalog #: AGLK2
  • Material: Mild Steel
Ground Strap; Grounding Device; AGS808; AGS816; AGS408; AGS416
Insulated Grounding Strap Braided, #4 x8.19, Tinned, Copper
Catalog #: AGS408
  • Material: Copper
Ground Strap; Grounding Device; AGS808; AGS816; AGS408; AGS416
Insulated Grounding Strap Braided, #4 x16.19, Tinned, Copper
Catalog #: AGS416
  • Material: Copper
Ground Strap; Grounding Device; AGS808; AGS816; AGS408; AGS416
Insulated Grounding Strap Braided, #8x8.19, Tinned, Copper
Catalog #: AGS808
  • Material: Copper
Ground Strap; Grounding Device; AGS808; AGS816; AGS408; AGS416
Insulated Grounding Strap Braided, #8x16.19, Tinned, Copper
Catalog #: AGS816
  • Material: Copper
Touch-Up Paint Aerosol Can
Touch-Up Paint for HOFFMAN Enclosures and Panels, ANSI 61 Gray
Catalog #: ATPPY61
  • Material: Touch-up Paint

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS