Hinged-Cover with Perforated Panel Type 1, 36.00x30.00x6.62, Gray, Steel
- Door has key lock quarter-turn latch; two keys included
- Select models have concentric knockouts on four sides
- Includes removable, 16-gauge, ANSI 61 gray, perforated panel
PRODUCT ATTRIBUTES
- Panel Size: 32.00 x 31.50 in / 813 x 800 mm
- Mounting Holes: 33.50 x 22.75 in / 851 x 578 mm
- Color: Gray
- Color Code: ANSI 61
- Thickness: 14 ga / 1.9 mm
- Weight: 82 lb
DRAWINGS AND DOCUMENT DOWNLOADS
ADDITIONAL PRODUCT DETAILS
Hinged-Cover with Perforated Panel, Type 1, ships with pre-installed panel that accepts self-tapping screws and eliminates the need to measure, mark and drill when mounting components, which results in labor and time savings.
BULLETIN NUMBER
A1PP
Industry Standards
UL 50, 50E Listed; Type 1; File No. E27567
cUL Listed per CSA C22.2 No 40; Type 1; File No. E27567
NEMA/EEMAC Type 1
IEC 60529, IP30
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |