CT Cabinet Screw-Cover Type 3R, 36.00x30.00x11.00, Gray, Steel
- Drip shield top and seam-free sides, front and back
- Slip-on removable cover fastened with captivated plated steel screws along bottom edge
- Door handles provided
- Provisions for padlocking
- No gasketing or knockouts
- Ground lug
- Mounting studs on enclosure body
- Mounting holes on back of enclosure
PRODUCT ATTRIBUTES
- Height: 36 in / 914 mm
- Width: 30 in / 762 mm
- Depth: 11 in / 279 mm
- Protection Rating: NEMA Type 3R; IP32
- Material: Mild Steel
- Finish: Powder Coated
- Color: Gray
- Color Code: ANSI 61
- Body Thickness: 12 ga / 2.66 mm
- Door Thickness: 12 ga / 2.66 mm
- Weight: 114 lb
DRAWINGS AND DOCUMENT DOWNLOADS
Approval Agency Certificate
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
CT Cabinet, Screw-Cover, Type 3R provides outdoor protection and security for instrument current transformers, which are frequently required for transformer-rated watt-hour metering. Cabinets can also be used as junction or service boxes and house meter, transformer, relay or terminal assemblies.
Catalog weights and dimensions are careful estimates but not guaranteed.
BULLETIN NUMBER
A90CT
Industry Standards
UL 50, 50E Listed; Type 3R; File No. E27525
cUL Listed per CSA C22.2 No 94; Type 3R; File No. E27525
NEMA Type 3R
IEC 60529, IP32
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |