Skip to main content

Please Select Your Country/Language Preferences

Sequestr External Disconnect Accessories Panel

  • Terminal plates allow for simple connections between main enclosure and Sequestr
Show More

Catalog #:

A31P12G

Sequestr External Disconnect Accessories

PRODUCT ATTRIBUTES

  • Panel Size: 31.00 x 12.16 in / 787 x 309 mm
  • Color: Unpainted
  • Finish: Galvanized
  • Material: Mild Steel
  • Thickness: 16 ga / 1.52 mm
  • Weight: 12 lb

ADDITIONAL PRODUCT DETAILS

Optional Terminal Plates and Replacement Conductive Panel for Sequestr External Disconnect Enclosures.

BULLETIN NUMBER

A70D

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS