Skip to main content

Please Select Your Country/Language Preferences

Low-Profile 2-Door Disconnect Type 12, 30.00x54.50x10.00, Gray, Steel

  • Seams continuously welded and ground smooth
  • Body stiffeners in larger enclosures for extra rigidity
  • Body flange trough excludes liquids and contaminants
  • Heavy duty lifting eyes anchor into reinforced top on larger models
  • Removable centerposts for easy panel installation
  • Concealed, easy-to-remove hinges
  • Heavy duty latch mechanism operated by zinc die-cast padlocking defeater handle on all doors; 2-point latch on enclosures up to 36 in. (914 mm); 3-point latch on enclosures 42 in. (1067 mm) and above
  • Oil-resistant gasket
  • Removable .127-in. thick steel panels mount on collar studs
  • Master door is far right-hand door on all enclosures
  • Defeater on master door requires a screwdriver to open
  • Preferred cutout on right flange provides mounting for most disconnect switches and circuit breakers
  • Enclosures with three to five doors have three stiffeners on rear of body
Show More

Catalog #:

A30X2E5410

Low-Profile One- to Five-Door Disconnect Enclosure Type 12

PRODUCT ATTRIBUTES

  • Height: 30 in / 762 mm
  • Finish: Powder Coated
  • Width: 54.5 in / 1384 mm
  • Color: Gray
  • Depth: 10 in / 254 mm
  • Protection Rating: NEMA Type 12; NEMA Type 13; IP55
  • Material: Mild Steel
  • Body Stiffener: 0
  • Panel: A25P48
  • Conductive Panel: A25P48G
  • Panel Quantity: 1
  • Color Code: ANSI 61
  • Thickness: 0.098 in / 2.48972972972973 mm
  • Weight: 250 lb

ADDITIONAL PRODUCT DETAILS

Available in one- to four-door wall-mount and one- to five-door free-stand models, the larger wall-mount sizes accommodate more components and are ideal for applications with limited floor space. Free-stand enclosures are 48- and 60-in. high to provide a clear line of site above the enclosure.

Purchase panels separately.

BULLETIN NUMBER

A26M2

Industry Standards

UL 508A Listed; Type 12; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 12; File No. E61997
NEMA/EEMAC Type 12
IEC 60529, IP55

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Related Accessories

HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Hol-Sealers Hole Seal, 1.38-inch Diameter, Gray, Mild Steel
Catalog #: AS050
  • Product Family: Hol-Sealers
  • Material: Mild Steel
T-SERIES COMPACT OUTDOOR; T15 AIR CONDITIONER; 234 WATTS; 16391; T150116G100; 27475; T150116G100P; 29344; T150116G100P2YP; 22488; T150116G101; 22491; T150116G102; 22184; T150116G103; 26031; T150116G107; 14302; T150116G120; 27463; T150116G120P; 22168; T150116G121; 30232; T150116G122; 22243; T150116G150; 27605; T150116G150P; 22492; T150116G151; 22493; T150116G152; 29732; T150116G153; 22494; T150116G154; 22495; T150116G154A; 30786; T150116G154AP; 25626; T150116G158; 29853; T150116G170; 30824; T150116G171; 163
T-Series Compact Outdoor T15, 800BTU 115V, Lt Gray, Steel
Catalog #: T150116G120
  • Height: 15.75 in / 400 mm
  • Width: 7.5 in / 191 mm
  • Depth: 6.3 in / 160 mm
    • Material: Mild Steel
    • Nominal Voltage: 115 V
    • Number of Phases: 1
    • Nominal Capacity Watts: 235 W
    • Nominal Capacity Btu/h: 800 Btu/h
    • Protection Rating: NEMA Type 12; NEMA Type 3R
    • Operating Temperature: −40 to 131 °F / −40 to 55 °C
    • Max Current: 3.5 A
    • Remote Access Control: No
    • Product Family: T-Series

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS