Skip to main content

Please Select Your Country/Language Preferences

Panel for Type 3R 4 4X 12 13 Enclosure, fits 30x20, White, Steel

  • Panel mounting hardware is furnished with all enclosures which accept these panels
Show More

Catalog #:

A30P20

Panels for Type 3R 4 4X 12 and 13 Enclosure

PRODUCT ATTRIBUTES

  • Height: 27 in / 686 mm
  • Width: 17 in / 432 mm
  • Material: Mild Steel
  • Finish: Powder Coated
  • Color: White
  • Thickness: 12 ga / 2.66 mm
  • Panel Size: 27.00 x 17.00 in / 686 x 432 mm
  • Panel Gauge: 12 ga.
  • Edge Flange Quantity: 2
  • Hole Quantity: 4
  • Weight: 15 lb

ADDITIONAL PRODUCT DETAILS

Use these panels in Wall-Mount and Free-stand/Floor-Mount Enclosure. Available in various materials to meet various application requirements. Stainless steel and aluminum panels are protected on one side with a plastic film.

BULLETIN NUMBER

PNLWM

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Hoffman On Demand Alternatives

HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Type 3R 4 4X 12 13 Enclosure, fits 72x72, Galvanized, Steel
Catalog #: A72P72G
  • Height: 69 in / 1753 mm
  • Width: 69 in / 1753 mm
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Type 3R 4 4X 12 13 Enclosure, fits 72x72, White, Steel
Catalog #: A72P72
  • Height: 69 in / 1753 mm
  • Width: 69 in / 1753 mm
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Type 3R 4 4X 12 13 Enclosure, fits 72x60, Galvanized, Steel
Catalog #: A72P60G
  • Height: 69 in / 1753 mm
  • Width: 57 in / 1448 mm
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Type 3R 4 4X 12 13 Enclosure, fits 72x60, White, Steel
Catalog #: A72P60
  • Height: 69 in / 1753 mm
  • Width: 57 in / 1448 mm
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Type 3R 4 4X 12 13 Enclosure, fits 72x36, Galvanized, Steel
Catalog #: A72P36G
  • Height: 69 in / 1753 mm
  • Width: 33 in / 838 mm
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Type 3R 4 4X 12 13 Enclosure, fits 72x36, White, Steel
Catalog #: A72P36
  • Height: 69 in / 1753 mm
  • Width: 33 in / 838 mm
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Type 3R 4 4X 12 13 Enclosure, fits 60x60, Galvanized, Steel
Catalog #: A60P60G
  • Height: 57 in / 1448 mm
  • Width: 57 in / 1448 mm
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Type 3R 4 4X 12 13 Enclosure, fits 60x60, White, Steel
Catalog #: A60P60
  • Height: 57 in / 1448 mm
  • Width: 57 in / 1448 mm
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Type 3R 4 4X 12 13 Enclosure, fits 60x48, Galvanized, Steel
Catalog #: A60P48G
  • Height: 57 in / 1448 mm
  • Width: 45 in / 1143 mm
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Type 3R 4 4X 12 13 Enclosure, fits 60x48, White, Steel
Catalog #: A60P48
  • Height: 57 in / 1448 mm
  • Width: 45 in / 1143 mm
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Type 3R 4 4X 12 13 Enclosure, fits 60x36, Galvanized, Steel
Catalog #: A60P36G
  • Height: 57 in / 1448 mm
  • Width: 33 in / 838 mm
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Type 3R 4 4X 12 13 Enclosure, fits 60x36, White, Steel
Catalog #: A60P36
  • Height: 57 in / 1448 mm
  • Width: 33 in / 838 mm
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Type 3R 4 4X 12 13 Enclosure, fits 60x42, Galvanized, Steel
Catalog #: A60BFP42G
  • Height: 57 in / 1448 mm
  • Width: 39 in / 991 mm
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Type 3R 4 4X 12 13 Enclosure, fits 60x42, White, Steel
Catalog #: A60BFP42
  • Height: 57 in / 1448 mm
  • Width: 39 in / 991 mm
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Type 3R 4 4X 12 13 Enclosure, fits 48x48, Galvanized, Steel
Catalog #: A48P48G
  • Height: 45 in / 1143 mm
  • Width: 45 in / 1143 mm
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Type 3R 4 4X 12 13 Enclosure, fits 48x48, White, Steel
Catalog #: A48P48
  • Height: 45 in / 1143 mm
  • Width: 45 in / 1143 mm
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Type 3R 4 4X 12 13 Enclosure, fits 48x36, Galvanized, Steel
Catalog #: A48P36G
  • Height: 45 in / 1143 mm
  • Width: 33 in / 838 mm
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Type 3R 4 4X 12 13 Enclosure, fits 48x36, White, Steel
Catalog #: A48P36
  • Height: 45 in / 1143 mm
  • Width: 33 in / 838 mm
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Type 3R 4 4X 12 13 Enclosure, fits 42x36, Galvanized, Steel
Catalog #: A42P36G
  • Height: 39 in / 991 mm
  • Width: 33 in / 838 mm
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Type 3R 4 4X 12 13 Enclosure, fits 42x36, White, Steel
Catalog #: A42P36
  • Height: 39 in / 991 mm
  • Width: 33 in / 838 mm
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Type 3R 4 4X 12 13 Enclosure, fits 42x30, Galvanized, Steel
Catalog #: A42P30G
  • Height: 39 in / 991 mm
  • Width: 27 in / 686 mm
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Type 3R 4 4X 12 13 Enclosure, fits 42x30, White, Steel
Catalog #: A42P30
  • Height: 39 in / 991 mm
  • Width: 27 in / 686 mm
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Type 3R 4 4X 12 13 Enclosure, fits 42x24, Galvanized, Steel
Catalog #: A42P24G
  • Height: 39 in / 991 mm
  • Width: 21 in / 533 mm
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Type 3R 4 4X 12 13 Enclosure, fits 42x24, White, Steel
Catalog #: A42P24
  • Height: 39 in / 991 mm
  • Width: 21 in / 533 mm
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Type 3R 4 4X 12 13 Enclosure, fits 36x36, Galvanized, Steel
Catalog #: A36P36G
  • Height: 33 in / 838 mm
  • Width: 33 in / 838 mm
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Type 3R 4 4X 12 13 Enclosure, fits 36x36, White, Steel
Catalog #: A36P36
  • Height: 33 in / 838 mm
  • Width: 33 in / 838 mm
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Type 3R 4 4X 12 13 Enclosure, fits 36x30, Galvanized, Steel
Catalog #: A36P30G
  • Height: 33 in / 838 mm
  • Width: 27 in / 686 mm
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Type 3R 4 4X 12 13 Enclosure, fits 36x30, White, Steel
Catalog #: A36P30
  • Height: 33 in / 838 mm
  • Width: 27 in / 686 mm
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Type 3R 4 4X 12 13 Enclosure, fits 36x24, Galvanized, Steel
Catalog #: A36P24G
  • Height: 33 in / 838 mm
  • Width: 21 in / 533 mm
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Type 3R 4 4X 12 13 Enclosure, fits 36x24, White, Steel
Catalog #: A36P24
  • Height: 33 in / 838 mm
  • Width: 21 in / 533 mm
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Type 3R 4 4X 12 13 Enclosure, fits 30x30, Galvanized, Steel
Catalog #: A30P30G
  • Height: 27 in / 686 mm
  • Width: 27 in / 686 mm
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Type 3R 4 4X 12 13 Enclosure, fits 30x30, White, Steel
Catalog #: A30P30
  • Height: 27 in / 686 mm
  • Width: 27 in / 686 mm
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Type 3R 4 4X 12 13 Enclosure, fits 30x24, Galvanized, Steel
Catalog #: A30P24G
  • Height: 27 in / 686 mm
  • Width: 21 in / 533 mm
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Type 3R 4 4X 12 13 Enclosure, fits 30x24, White, Steel
Catalog #: A30P24
  • Height: 27 in / 686 mm
  • Width: 21 in / 533 mm
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Type 3R 4 4X 12 13 Enclosure, fits 24x24, Galvanized, Steel
Catalog #: A24P24G
  • Height: 21 in / 533 mm
  • Width: 21 in / 533 mm
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Type 3R 4 4X 12 13 Enclosure, fits 24x24 White, Steel
Catalog #: A24P24
  • Height: 21 in / 533 mm
  • Width: 21 in / 533 mm
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Type 3R 4 4X 12 13 Enclosure, fits 24x20, Galvanized, Steel
Catalog #: A24P20G
  • Height: 21 in / 533 mm
  • Width: 17 in / 432 mm
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Type 3R 4 4X 12 13 Enclosure, fits 24x20, White, Steel
Catalog #: A24P20
  • Height: 21 in / 533 mm
  • Width: 17 in / 432 mm
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Type 3R 4 4X 12 13 Enclosure, fits 24x16, Galvanized, Steel
Catalog #: A24P16G
  • Height: 21 in / 533 mm
  • Width: 13 in / 330 mm
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Type 3R 4 4X 12 13 Enclosure, fits 24x16, White, Steel
Catalog #: A24P16
  • Height: 21 in / 533 mm
  • Width: 13 in / 330 mm
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Type 3R 4 4X 12 13 Enclosure, fits 20x20, Galvanized, Steel
Catalog #: A20P20G
  • Height: 17 in / 432 mm
  • Width: 17 in / 432 mm
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Type 3R 4 4X 12 13 Enclosure, fits 20x20, White, Steel
Catalog #: A20P20
  • Height: 17 in / 432 mm
  • Width: 17 in / 432 mm
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Type 3R 4 4X 12 13 Enclosure, fits 20x16, Galvanized, Steel
Catalog #: A20P16G
  • Height: 17 in / 432 mm
  • Width: 13 in / 330 mm
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Type 3R 4 4X 12 13 Enclosure, fits 20x16, White, Steel
Catalog #: A20P16
  • Height: 17 in / 432 mm
  • Width: 13 in / 330 mm
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Type 3R 4 4X 12 13 Enclosure, fits 16x16, Galvanized, Steel
Catalog #: A16P16G
  • Height: 13 in / 330 mm
  • Width: 13 in / 330 mm
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Type 3R 4 4X 12 13 Enclosure, fits 16x16, White, Steel
Catalog #: A16P16
  • Height: 13 in / 330 mm
  • Width: 13 in / 330 mm
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Type 3R 4 4X 12 13 Enclosure, fits 16x12, Galvanized, Steel
Catalog #: A16P12G
  • Height: 13 in / 330 mm
  • Width: 9 in / 229 mm
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Type 3R 4 4X 12 13 Enclosure, fits 16x12, White, Steel
Catalog #: A16P12
  • Height: 13 in / 330 mm
  • Width: 9 in / 229 mm
  • Material: Mild Steel

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS