Skip to main content

Please Select Your Country/Language Preferences

Disconnect Enclosure with Clamps, Type 4, 30.00x25.38x8.00, Gray, Steel

  • Seams continuously welded and ground smooth
  • External mounting brackets
  • External-formed flange around all sides of enclosure opening
  • Stainless steel door clamps on three sides of door
  • Removable door with continuous hinge
  • Type 4 rated door gasket
  • Collar studs for mounting optional panels
  • Holes in body for mounting disconnect operating handle and operating mechanism
  • Bonding provision on door
  • Adjustable door interlock bracket fastened to door) and instructions for installing disconnects
Show More

Catalog #:

A30HS2508LP

Disconnect Enclosure with Clamps Type 4

PRODUCT ATTRIBUTES

  • Height: 30 in / 762 mm
  • Finish: Powder Coated
  • Width: 25.38 in / 645 mm
  • Color: Gray
  • Depth: 8 in / 203 mm
  • Protection Rating: NEMA Type 4; IP66
  • Material: Mild Steel
  • Panel Size: 27.00 x 21.00 in / 686 x 533 mm
  • Conductive Panel: A30P24G
  • Clamp Quantity: 5
  • Data Pocket Size: 12.00 x 12.00 in / 305 x 305 mm
  • Panel: A30P24
  • Color Code: ANSI 61
  • Thickness: 14 ga / 1.9 mm
  • Weight: 45 lb

ADDITIONAL PRODUCT DETAILS

For disconnect applications in which a clamp-secured door is preferred. Clamps on three sides of the door keep liquid and contaminants out. Preferred cutout accepts major brand disconnect switches and circuit breakers..

Each Disconnect Enclosure with Clamps, Type 4 is furnished with adjustable door interlock bracket fastened to door, instructions to locate and install disconnect switches, circuit breakers and operating mechanisms.

Purchase panels separately.

NOTE: nVent HOFFMAN cannot guarantee compatibility of disconnect configurations with third-party latching.

BULLETIN NUMBER

A19

Industry Standards

UL 508A Listed; Type 4, 12; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 4, 12; File No. E61997
NEMA/EEMAC Type 3, 4, 12, 13
CSA File No. 42186: Type 4, 12
IEC 60529, IP66

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Related Accessories

Accessories > Window Kits > Window Kits; Window Kits; Steel; Stainless Steel; Nonmetallic polycarbonate; APWK53NF; APWK53NFSS; APWK95NF; APWK95NFSS; APWK711NFSS; APWK133NF; APWK138NF; APWK138NFSS; APWK715NFSS; APWK175NF; APWK1711NF; APWK1711NFSS; APWK720N
Window Kit Type 4; 12, 7.50x5.50x.31, Gray, Steel
Catalog #: APWK53NF
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Hol-Sealers Hole Seal, 1.38 Diameter, Gray, Steel
Catalog #: AS050
  • Product Family: Hol-Sealers
  • Material: Mild Steel
T-SERIES COMPACT OUTDOOR; T15 AIR CONDITIONER; 234 WATTS; 16391; T150116G100; 27475; T150116G100P; 29344; T150116G100P2YP; 22488; T150116G101; 22491; T150116G102; 22184; T150116G103; 26031; T150116G107; 14302; T150116G120; 27463; T150116G120P; 22168; T150
T-Series Compact Outdoor T15, 800BTU 115V, Lt Gray, Steel
Catalog #: T150116G120
  • Height: 15.75 in / 400.05 mm
  • Width: 7.5 in / 190.5 mm
  • Depth: 6.3 in / 160.02 mm
    • Nominal Capacity Btu/h: 800 Btu/h
    • Nominal Capacity Watts: 235 W
    • Nominal Voltage: 115 V
    • Number of Phases: 1
    • Max Current: 3.5 A
    • Operating Temperature: −40 to 131 °F / −40 to 55 °C
    • Protection Rating: NEMA Type 12; NEMA Type 3R
    • Remote Access Control: No
    • Product Family: T-Series
    • Material: Mild Steel

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS