Current Transformer Hinged Cover, 30.00x24.00x11.00, Gray, Steel
- Drip shield top and seam-free sides, front and back
- Mounting holes on back of enclosure
- Mounting studs are provided on the enclosure body
- Cover is removable in the open position
- Door handles provided
- Provisions for padlocking
- No gasketing or knockouts
- Ground lug
- Mounting provisions for optional door stop
- Enclosures are finished with paint over plated surfaces
PRODUCT ATTRIBUTES
- Height: 30 in / 762 mm
- Width: 24 in / 610 mm
- Depth: 11 in / 279 mm
- Protection Rating: NEMA Type 3R; IP32
- Material: Mild Steel
- Finish: Galvanized; Powder Coated / Galvanized; Powder Coated
- Color: Gray
- Color Code: ANSI 61
- Body Thickness: 12 ga / 2.66 mm
- Door Thickness: 14 ga / 1.9 mm
- Gauge: 14 ga
- Weight: 77.2 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
CT Cabinet Hinged-Cover, Type 3R provide outdoor protection and security for instrument current transformers, which are frequently required for transformer-rated watt-hour metering. Cabinets can also be used as junction or service boxes and house meter, transformer, relay or terminal assemblies.
A484814HCT is a double-door cabinet.
BULLETIN NUMBER
A90CT
Industry Standards
UL 50, 50E Listed; Type 3R; File No. E27525
cUL Listed per CSA C22.2 No 94; Type 3R; File No. E27525
NEMA Type 3R
IEC 60529, IP32
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS