Terminal Block Bracket Kit, fits 24.00, 2 Brackets, White, Steel
- Each kit consists of two or three brackets which mount on the enclosure collar studs
- Terminal Block Bracket Kit can be installed with straps parallel to the A dimension or the B dimension of the enclosure
- One bracket is required for each row of collar studs parallel to the brackets
- Terminal blocks are not included
PRODUCT ATTRIBUTES
- Material: Mild Steel
- Bracket Quantity: 2
- Enclosure Dimension, Parallel to Brackets: 24 in / 610 mm
- Bracket Length: 20.5 in / 521 mm
- Color: White
- Finish: Powder Coated
- Thickness: 18 ga / 1.21 mm
- Weight: 1.8 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
Provide strong, versatile and easily installed terminal block mounting supports. These assemblies fit many Single-Door, Type 4, 12, and 13 Enclosures. They also fit large Type 1 enclosures and the larger sizes of Hinged Cover Lift-Off Type 3R enclosures as well as most of the Two-Door Wall-Mounted Type 12 enclosures. Each enclosure requires one terminal block bracket kit plus the desired number of terminal straps. The terminal block brackets and the terminal straps must be ordered separately. To select the correct terminal straps, determine whether the terminal straps will be mounted parallel to the A dimension or the B dimension of the enclosure. Be sure to specify the quantity required. To select the correct bracket assembly, determine whether the brackets will be mounted parallel to the A dimension or the B dimension of the enclosure.
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
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS