Skip to main content

Please Select Your Country/Language Preferences

Fiberglass Disconnect, Type 4X, 24.19x24.19x12.00

  • Fiberglass-reinforced material has excellent temperature and chemical resistance qualities and exhibits outstanding physical properties
  • Seams are sealed; no holes or knockouts
  • Seamless foam-in-place gasket assures water-tight and dust-tight seal
  • Fiberglass material is easily drilled, filed or sawed
  • Hinges are fiberglass reinforced polyester
  • Doors are secured with Type 304 stainless steel slotted quarter-turn latches
  • Data pocket is high-impact thermoplastic
  • Copper flashed steel collar studs for mounting optional panels and terminal block kits
  • Holes provided in body for mounting disconnect operating handle and operating mechanism; disconnect operating handle not included
  • Internal grounding provisions for quarter-turn latches
Show More

Catalog #:

A24HS2412GQRLP

Fiberglass Disconnect, Type 4X

PRODUCT ATTRIBUTES

  • Height: 24.19 in / 614 mm
  • Width: 24.19 in / 614 mm
  • Depth: 12 in / 305 mm
  • Protection Rating: NEMA Type 4X; IP66
  • Material: Fiberglass
  • Finish: Smooth Matte
  • Color: Light Gray
  • Color Code: RAL 7035
  • Thickness: 0.12 in / 3 mm
  • Panel Size: 21.00 x 21.00 in / 533 x 533 mm
  • Conductive Panel: A24P24G
  • Mounting: 25.81 x 18.00 in / 656 x 457 mm
  • Panel: A24P24
  • Latch Quantity: 2
  • Weight: 33.3 lb

ADDITIONAL PRODUCT DETAILS

For effective and economical disconnect protection in the harshest corrosive environments, these enclosures provide secure door closure through the use of Type 304 stainless steel slotted quarter-turn latches. Each Fiberglass Disconnect, Type 4X is furnished with bracket affixed to door for attaching disconnect door catch (interlock) and instructions for installing disconnect handle (handle not included).

Purchase panels separately

Optional stainless steel, composite and aluminum panels available for most sizes. See General Accessories.

No additional "C" dimensions available

BULLETIN NUMBER

A17WD

Industry Standards

UL 508A Listed; Type 3, 3R, 4, 4X, 12, 13; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 3, 3R, 4, 4X, 12, 13; File No. E61997
Enclosure flammability evaluated per UL 508A
NEMA/EEMAC Type 3, 3R, 4, 4X, 12, 13
IEC 60529, IP66
Meets NEMA Type 3RX requirements

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Related Accessories

2100 Hoffman Way, Anoka, MN 55303, PH 763 422 2211, hoffmanonline.com
Thermoelectric Cooler TE16 24V with Shroud, 15.93x7.35x7.27, Stainless Steel 304
Catalog #: TE162024011
  • Height: 15.93 in / 404.622 mm
  • Width: 7.35 in / 186.69 mm
  • Depth: 7.27 in / 184.658 mm
    • Nominal Capacity Btu/h: 567 Btu/h
    • Nominal Capacity Watts: 166 W
    • Nominal Voltage: 24 V
    • Voltage DC: 18 V
    • Max Current: 14.7 A
    • Operating Temperature: −40 to 131 °F / −40 to 55 °C
    • Protection Rating: NEMA Type 12; NEMA Type 3R; NEMA Type 4; NEMA Type 4X; IP65
    • Material: Stainless Steel 304
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Type 3R; 4; 4X; 12 and 13 Enclosure, fits 24x24, White, Steel
Catalog #: A24P24
  • Height: 21 in / 533 mm
  • Width: 21 in / 533 mm
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Type 3R; 4; 4X; 12 and 13 Enclosure, fits 24x24, Galvanized, Steel
Catalog #: A24P24G
  • Height: 21 in / 533 mm
  • Width: 21 in / 533 mm
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Type 3R, 4, 4X, 12 and 13 Enclosure, fits 24x24, Aluminum
Catalog #: A24P24AL
  • Height: 21 in / 533 mm
  • Width: 21 in / 533 mm
  • Material: Aluminum
A14P12C_CompositePanel, Accessories, Panels and Panel Accessories, Panels for Enclosures, Type 1 Enclosures and Small Type 3R Enclosures, Composite Panels for Junction Boxes and UL/NEMA Wall-Mount Enclosures, A6P4C, A6P6C, A8P6C, A10P8C, A12P10C, A14P12C,
Panel for Wall-Mount Enclosure, fits 24x24, Plastic
Catalog #: A24P24C
  • Material: Phenolic Laminate
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Type 3R; 4; 4X; 12 and 13 Enclosure, fits 24x24, SS Type 316
Catalog #: A24P24SS6
  • Height: 21 in / 533 mm
  • Width: 21 in / 533 mm
  • Material: Stainless Steel 316L
Accessories > Window Kits > Window Kits; Nonmetallic polycarbonate; APWK53NFNM; APWK95NFNM; APWK138NFNM; APWK116NFNM;
Window Kit, Type 4; 4X; 12, 11.00x6.00, Polycarbonate
Catalog #: APWK116NFNM
  • Material: Polycarbonate
Accessories > Window Kits > Window Kits; Nonmetallic polycarbonate; APWK53NFNM; APWK95NFNM; APWK138NFNM; APWK116NFNM;
Window Kit, Type 4; 4X; 12, 5.00x3.00, Polycarbonate
Catalog #: APWK53NFNM
  • Material: Polycarbonate
Accessories > Window Kits > Window Kits; Nonmetallic polycarbonate; APWK53NFNM; APWK95NFNM; APWK138NFNM; APWK116NFNM;
Window Kit, Type 4; 4X; 12, 9.00x5.5, Polycarbonate
Catalog #: APWK95NFNM
  • Material: Polycarbonate
Hol-Sealers Non-Metallic Hole Seals; CAD Render; Photo Render; AS150200250NM; 16311
Hol-Sealers Non-Metallic Hole Seal, 3.50 Dia., Plastic
Catalog #: AS150200250NM
  • Product Family: Hol-Sealers
  • Material: Polyester
Hol-Sealers Non-Metallic Hole Seals; CAD Render; Photo Render; ASPB05075NM; 16307
Hol-Sealers Non-Metallic Hole Seal, 1.57 Dia., Plastic
Catalog #: ASPB05075NM
  • Product Family: Hol-Sealers
  • Material: Polyester
Hol-Sealers Non-Metallic Hole Seals; CAD Render; Photo Render; ASPB100125NM; 16308
Hol-Sealers Non-Metallic Hole Seal, 2.19 Dia., Plastic
Catalog #: ASPB100125NM
  • Product Family: Hol-Sealers
  • Material: Polyester
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
H2Omit Thermoelectric Dehumidifier, 6.00x5.50x5.75, Gray, ABS
Catalog #: H2OMITTER
  • Height: 6 in / 152.4 mm
  • Width: 5.5 in / 139.7 mm
  • Depth: 5.75 in / 146.05 mm
    • Product Family: H2Omit
    • Material: ABS
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
H2Omit Vent Drain, 2.64x1.25x1.25, Gray, Polyester
Catalog #: AVDR4NM
  • Height: 2.64 in / 67.056 mm
  • Width: 1.25 in / 31.75 mm
  • Depth: 1.25 in / 31.75 mm
    • Product Family: H2Omit
    • Material: Polyester
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
H2Omit Vent Drain, 2.64x1.38x1.38, SS Type 304
Catalog #: AVDR4SS4
  • Height: 2.64 in / 67.056 mm
  • Width: 1.38 in / 35.052 mm
  • Depth: 1.38 in / 35.052 mm
    • Product Family: H2Omit
    • Material: Stainless Steel 304
Bracket Assembly for Type 4, 12 and 13 Enclosures; Photo Rendering; CAD Rendering; A12NTMA2; A16NTMA2; A20NTMA2; A24NTMA2; A24NTMA3; A30NTMA2; A30NTMA3; A36NTMA3; Accessories > .Electrical Accessories > Terminal Block Kits
Terminal Block Bracket Kit, fits 24.00, 2 Brackets, White, Steel
Catalog #: A24NTMA2
  • Material: Mild Steel
Terminal Straps for Type 4, 12 and 13 Enclosures; A16T; A20T; A24T; A30T; A36T; A42T; A48T; A60T; Accessories > Electrical Accessories > Terminal Block Kits
Terminal Strap for Type 4, 12 and 13 Enclosures, fits 24.00, White, Steel
Catalog #: A24T
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Terminal Strap Support Kit, 1.50 in, White, Steel
Catalog #: ATZ
  • Material: Mild Steel

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS