Fiberglass Disconnect, Type 4X, 24.25x20.25x8.00
- Fiberglass-reinforced material has excellent temperature and chemical resistance qualities and exhibits outstanding physical properties
- Seams are sealed; no holes or knockouts
- Seamless foam-in-place gasket assures water-tight and dust-tight seal
- Fiberglass material is easily drilled, filed or sawed
- Hinges are fiberglass reinforced polyester
- Doors are secured with Type 304 stainless steel slotted quarter-turn latches
- Data pocket is high-impact thermoplastic
- Copper flashed steel collar studs for mounting optional panels and terminal block kits
- Holes provided in body for mounting disconnect operating handle and operating mechanism; disconnect operating handle not included
- Internal grounding provisions for quarter-turn latches
PRODUCT ATTRIBUTES
- Height: 24.25 in / 616 mm
- Width: 20.25 in / 514 mm
- Depth: 8 in / 203 mm
- Protection Rating: NEMA Type 4X; IP66
- Material: Fiberglass
- Finish: Smooth Matte
- Color: Light Gray
- Color Code: RAL 7035
- Thickness: 0.12 in / 3 mm
- Panel Size: 21.00 x 17.00 in / 533 x 432 mm
- Conductive Panel: A24P20G
- Mounting: 25.86 x 14.00 in / 657 x 356 mm
- Panel: A24P20
- Latch Quantity: 2
- Weight: 28.7 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Installation Manual / Instruction Sheet
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
For effective and economical disconnect protection in the harshest corrosive environments, these enclosures provide secure door closure through the use of Type 304 stainless steel slotted quarter-turn latches. Each Fiberglass Disconnect, Type 4X is furnished with bracket affixed to door for attaching disconnect door catch (interlock) and instructions for installing disconnect handle (handle not included).
Purchase panels separately
Optional stainless steel, composite and aluminum panels available for most sizes. See General Accessories.
No additional "C" dimensions available
BULLETIN NUMBER
Industry Standards
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS