Continuous Hinge 2-Door with Handle Type 12, 24.00x42.00x8.00, Gray, Steel
Continuous Hinge 2-Door with Handle Type 12, 24.00x42.00x8.00, Gray, Steel
Catalog#: A244208WFLP
Ideal for larger wall-mount applications requiring ease of installation and access to full-width internal panel. Overlapping door design allows easy access in areas with minimal aisle space.
Industry Standards
UL 508A Listed; Type 12; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 12; File No. E61997
NEMA/EEMAC Type 12
IEC 60529, IP55
Details
Resources
3D models
Related Accessories
Features
- Seams continuously welded and ground smooth
- External welded-on mounting brackets for easy installation
- External formed body flange channels away liquids
- Gasketed overlapping doors eliminate need for center post
- Removable door with continuous hinge
- Oil-tight key-locking handle with 3-point latch
- Removable heavy gauge continuous hinge pin
- Data pocket is high-impact thermoplastic
- Collar studs for mounting optional panels
- Bonding provision on both doors
- Body is white inside with ANSI 61 grey finish outside
- Door is ANSI 61 grey inside and outside
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Installation Manual / Instruction Sheet
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.