Skip to main content

Please Select Your Country/Language Preferences

Blank Adapter Plates, Stainless Steel, SS Type 304

Show More

Catalog #:

A2128BAPSS

Blank Adapter Plates, Stainless Steel

PRODUCT ATTRIBUTES

  • For Enclosure Bulletin Number: With preferred cutouts (i.e. A19S, CWSD, A21S4, A28S4, WS2D, A4S2, WS1D)
  • Color: Unpainted
  • Finish: Brushed #3
  • Material: Stainless Steel 304
  • Thickness: 0.097 in / 2.5 mm
  • Weight: 0.4 lb

ADDITIONAL PRODUCT DETAILS

Used to cover flange cutouts in disconnect enclosures when disconnects are not installed. HOFFMAN adapter plates are made from heavy gauge Type 304 stainless steel and have an oil-resistant gasket to maintain the dust-tight and oil-tight qualities of the enclosure. The plates have a #4 brushed finish. All necessary mounting hardware and instructions are included.

BULLETIN NUMBER

A80

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS