Drip-Shield Hinged Lift-Off Cover Type 3R, 20.00x16.00x6.00, Gray, Steel
- Drip-shield top and seam-free sides, front and back
- Galvanized steel lift-off hinges with stainless steel pins
- Provisions for padlocking on each draw pull catch
- Embossed mounting holes on back of enclosure
- Gasketing along top of door
- No knockouts
- Quick-release door latches
- Enclosures are finished with paint over plated surfaces
PRODUCT ATTRIBUTES
- Height: 20 in / 508 mm
- Width: 16 in / 406 mm
- Depth: 6 in / 152 mm
- Protection Rating: NEMA Type 3R; IP32
- Material: Mild Steel
- Finish: Galvanized; Powder Coated / Galvanized; Powder Coated
- Color: Gray
- Color Code: ANSI 61
- Body Thickness: 16 ga / 1.52 mm
- Door Thickness: 16 ga / 1.52 mm
- Panel: A20P16
- Panel Size: 17.00 x 13.00 in / 432 x 330 mm
- Mounting: 21.31 in / 541 mm
- Overall Dimensions: 22.31 x 17.25 in / 567 x 438 mm
- Panel Mounting Kit: APMK3RLO14
- Mounting Bracket Kit: AMFK3RLO14
- Weight: 23 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
Drip-Shield Hinged Lift-Off Cover, Type 3R features a removable cover for easy mounting and access with padlock pull catch latches. It protects components in outdoor and other applications subject to rain, sleet, snow or dripping water.
Purchase panels separately
Panel Mounting Kit and Mounting Bracket Kit must be ordered separately. A Panel Mounting Kit is required to install panel.
BULLETIN NUMBER
A3LO
Industry Standards
UL 50, 50E Listed; Type 3R; File No. E27567
cUL Listed per CSA C22.2 No 94; Type 3R File No. E27567
NEMA/EEMAC Type 3R
CSA, File 42184: Type 3R
IEC 60529, IP32
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS