Skip to main content

Please Select Your Country/Language Preferences

Mild Steel > Wall-Mount Enclosures > Type 12 Wall-Mount Enclosures; gray door

Continuous Hinge Enclosure with Clamps LP Type 4, 20x24x8, Gray, Mild Steel

Catalog#: A20H24BLP

These single-door enclosures feature a hinged door with clamps on three sides to create a secure seal in indoor or outdoor environments. The gray polyester powder finish inside and out provides enhanced corrosion protection in outdoor applications.

Read more Read less

Industry Standards

UL 508A Listed; Type 4, 12, 13; File No. E61997

cUL Listed per CSA C22.2 No. 94; Type 4, 12, 13; File No. E61997

NEMA/EEMAC Type 3, 4, 12, and 13

CSA, File No. 42186: Type 4 and 12

IEC 60529, IP66

Read more Read less Print This Page
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial

Bulletin Number

Resources 3D models

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS

Related Accessories
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.