Skip to main content

Please Select Your Country/Language Preferences

Vented Shelf 19-inch Rack Mount Fixed, 408mm depth, Light Gray, Steel

  • Plated steel mounting hardware is furnished
Show More

Catalog #:

A19SH5

Vented Shelf 19-inch Rack Mount Fixed

PRODUCT ATTRIBUTES

  • Material: Mild Steel
  • Rack Units: 1
  • Fits Rack Width: 19 (in.) in
  • Color: Light Gray
  • Color Code: RAL 7035
  • Finish: Powder Coated
  • Thickness: 14 ga / 1.9 mm
  • Weight: 8.04 lb

ADDITIONAL PRODUCT DETAILS

Fixed Vented Shelf has large ventilation slots in shelf surface. Mounts between two pairs of 19-in rack mounting angles that have accessory mounting legs.

BULLETIN NUMBER

P20

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS