Panel for Type 3R 4 4X 12 13 Enclosure, fits 16x16, Brushed, Stainless Steel 316
Panel for Type 3R 4 4X 12 13 Enclosure, fits 16x16, Brushed, Stainless Steel 316
Catalog#: A16P16SS6
Use these panels in Wall-Mount and Free-stand/Floor-Mount Enclosure. Available in various materials to meet various application requirements. Stainless steel and aluminum panels are protected on one side with a plastic film.
Details
Resources
3D models
Features
- Panel mounting hardware is furnished with all enclosures which accept these panels
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Data Sheet
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.