Skip to main content

Please Select Your Country/Language Preferences

Medium Hinged-Cover Type 1, 16.00x12.00x8.62, Gray, Steel

  • Butt hinges on door
  • Collar studs provided for mounting optional panel
  • Slotted flush latches; optional latches available
  • Mounting holes on back of enclosure
Show More

PRODUCT ATTRIBUTES

  • Height: 16 in / 406 mm
  • Width: 12 in / 305 mm
  • Depth: 8.62 in / 219 mm
  • Protection Rating: NEMA Type 1; IP30
  • Material: Mild Steel
  • Finish: Powder Coated
  • Color: Gray
  • Color Code: ANSI 61
  • Thickness: 14 ga / 1.9 mm
  • Panel Gauge: 14
  • Panel: A16N12MP
  • Perforated Panel: A16N12MPP
  • Panel Size: 13.00 x 10.50 in / 330 x 267 mm
  • Weight: 16.6 lb

ADDITIONAL PRODUCT DETAILS

Medium Hinged-Cover Pull Box, Type 1, have a size range of 16 x 12 -in. to 36 x 30-in., mounting provision for optional panel, and meet basic functionality requirements for indoor applications that do not require oil- or dust-tight enclosures.

Purchase panels separately.

The following Perforated Panels are flanged on four sides: A24N24MPP, A30N20MPP, A30N24MPP, A30N30MPP, A36N24MPP and A36N30MPP.

BULLETIN NUMBER

A1M

Industry Standards

UL 50, 50E Listed; Type 1; File No. E27567
cUL Listed per CSA C22.2 No 40; Type 1; File No. E27567
NEMA/EEMAC Type 1
CSA, File 42184: Type 1
IEC 60529, IP30

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Related Accessories

2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Perforated Panel for Medium Enclosure Type 1, fits 16x12, Gray, Steel
Catalog #: A16N12MPP
  • Material: Mild Steel
A24N16MP_Panel_m_sq.png
Panel for Medium Enclosure Type 1, fits 16x12, White, Steel
Catalog #: A16N12MP
  • Material: Mild Steel
Accessories > Window Kits > Window Kits; Window Kits; Steel; Stainless Steel; Nonmetallic polycarbonate; APWK53NF; APWK53NFSS; APWK95NF; APWK95NFSS; APWK711NFSS; APWK133NF; APWK138NF; APWK138NFSS; APWK715NFSS; APWK175NF; APWK1711NF; APWK1711NFSS; APWK720NFSS; APWK2315NF; APWK2315NFSS; APWK724NFSS; APWK729NFSS; APWK2919NF; APWK2919NFSS; APWK3523NF; APWK53NFNM; APWK95NFNM; APWK138NFNM; APWK116NFNM;
Window Kit Type 4 and 12, 11.50x8.00x.31, Gray ANSI 61, Mild Steel
Catalog #: APWK95NF
  • Material: Mild Steel
HOFFMAN on Demand
Accessories > Locks, Lockouts, Latches, Handles and Clamps > T-Handle and Keyed Cylinder Lock Kits; ACC21
Latch Kit for Type 1 Enclosure and Hinged-Cover Pull Box, Keyed, Plated, Steel
Catalog #: AL12AR
  • Height: 0.91 in / 23 mm
  • Width: 0.91 in / 23 mm
  • Depth: 0.97 in / 25 mm
    • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Latch Kit for Type 1 Enclosure and Hinged-Cover Pull Box, THandle, Plated, Steel
Catalog #: AL7A
  • Material: Mild Steel
Lug Kit; Grounding Device; AGLK2
Grounding Lug Kit, fits AWG 2-14 wire, Tinned, Steel
Catalog #: AGLK2
  • Material: Mild Steel
Ground Strap; Grounding Device; AGS808; AGS816; AGS408; AGS416
Insulated Grounding Strap Braided, #4 x8.19, Tinned, Copper
Catalog #: AGS408
  • Material: Copper
Ground Strap; Grounding Device; AGS808; AGS816; AGS408; AGS416
Insulated Grounding Strap Braided, #4 x16.19, Tinned, Copper
Catalog #: AGS416
  • Material: Copper
Ground Strap; Grounding Device; AGS808; AGS816; AGS408; AGS416
Insulated Grounding Strap Braided, #8x8.19, Tinned, Copper
Catalog #: AGS808
  • Material: Copper
Ground Strap; Grounding Device; AGS808; AGS816; AGS408; AGS416
Insulated Grounding Strap Braided, #8x16.19, Tinned, Copper
Catalog #: AGS816
  • Material: Copper
Touch-Up Paint Aerosol Can
Touch-Up Paint for HOFFMAN Enclosures and Panels, ANSI 61 Gray
Catalog #: ATPPY61
  • Material: Touch-up Paint

Hoffman On Demand Alternatives

HOFFMAN on Demand
MEDIUM, TYPE 1; 85930; A16N12ALP; 85940; A16N16ALP; 85950; A16N20ALP; 85960; A20N16ALP; 85970; A20N20ALP; 85980; A24N16ALP; 85990; A24N20ALP; 86000; A24N24ALP; 86010; A30N24ALP; 86020; A36N24ALP; 86030; A36N30ALP
Medium Hinged-Cover Type 1, 20.00x16.00x6.62, Gray, Steel
Catalog #: A20N16ALP
  • Height: 20 in / 508 mm
  • Width: 16 in / 406 mm
  • Depth: 6.62 in / 168 mm
    • Protection Rating: NEMA Type 1; IP30
    • Material: Mild Steel

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS