Hinged-Cover with Recessed Handle Type 1, 16.00x12.00x8.62, Gray, Steel
- Butt hinges on door
- Mounting holes on back of enclosure
- Flush cover and offset body
- Recessed T-handle latch is flush with door
PRODUCT ATTRIBUTES
- Height: 16 in / 406 mm
- Width: 12 in / 305 mm
- Depth: 8.63 in / 219 mm
- Protection Rating: NEMA Type 1; IP30
- Material: Mild Steel
- Finish: Powder Coated
- Color: Gray
- Color Code: ANSI 61
- Thickness: 16 ga / 1.52 mm
- Gauge: 16 ga
- Panel: A16N12MP
- Panel Gauge: 14
- Stud Quantity: 4
- Panel Size: 13.00 x 10.50 in / 330 x 267 mm
- Mounting: 13.88 x 7.00 in / 353 x 178 mm
- Weight: 18.5 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
Medium Hinged-Cover with Recessed Handle, Type 1, have an easy-to-open recessed T-handle and meet basic functionality requirements for housing controls and instrumentation.
Purchase panels separately.
BULLETIN NUMBER
A1M
Industry Standards
UL 50, 50E Listed; Type 1; File No. E27567
cUL Listed per CSA C22.2 No. 40; Type 1; File No. E27567
NEMA/EEMAC Type 1
CSA, File No. 42184: Type 1
IEC 60529, IP30
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS