Continuous Hinge Enclosure with Clamps LP Type 4X, 16x16x8, Brushed, Aluminum
The Continuous Hinge Aluminum Enclosure with Clamps is a lightweight, Type-4X solution that features a hinged cover that secures on the three, non-hinged sides via stainless steel clamps and screws. This enclosure is ideal for protection of components and controls in highly-corrosive indoor or outdoor environments such as petrochemical processing plants, sewage treatment plants, and marine environments.
Industry Standards
UL 508A Listed; Type 3R, 4, 4X, 12; File No. E61997
cUL Listed per CSA C22.2 No 94; Type 3R, 4, 4X, 12; File No. E61997
NEMA/EEMAC Type 3R, 4, 4X, 12, 13
CSA File No. 42186: Type 4, 4X, 12
IEC 60529, IP66
Meets NEMA Type 3RX requirements
Features
- Lightweight, Type 4x hinged enclosure.
- Seams continuously welded and ground smooth
- Rolled lip around three sides of door and all sides of enclosure opening
- Stainless steel door clamp assemblies
- Door is easily removed by pulling stainless steel continuous hinge pin
- Data pocket is high-impact thermoplastic
- Hasp and staple for padlocking
- Tapped pads provided for mounting optional panels; panel screws are plated
- Oil-resistant gasket
- Enclosures are unpainted; door front has a smooth, brushed finish
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Installation Manual / Instruction Sheet
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.