Skip to main content

Please Select Your Country/Language Preferences

Small Hinge-Cover Enclosure Type 1, 14.00x12.00x8.00, Gray, Steel

  • Butt hinges on door
  • Flush slotted latch operated with a screwdriver; optional latches available
  • Weldnuts provided for mounting optional panels
  • Butt hinges
  • Mounting holes on back of enclosure
Show More

Catalog #:

A14N128

Small Hinged-Cover Type 1

PRODUCT ATTRIBUTES

  • Height: 14 in / 356 mm
  • Width: 12 in / 305 mm
  • Depth: 8 in / 203 mm
  • Protection Rating: NEMA Type 1; IP30
  • Material: Mild Steel
  • Finish: Powder Coated
  • Color: Gray
  • Color Code: ANSI 61
  • Thickness: 16 ga / 1.52 mm
  • Panel Size: 12.25 x 10.25 in / 311 x 260 mm
  • Panel: A14N12P
  • Perforated Panel: A14N12PP
  • Weight: 13.6 lb

ADDITIONAL PRODUCT DETAILS

Small Hinged-Cover, Type 1, have a size range of 6 x 6-in. to 14 x 12-in., mounting provision for optional panel and meet basic functionality requirements for indoor applications that do not require oil- or dust-tight enclosures.

Purchase panels separately.

BULLETIN NUMBER

A1SM

Industry Standards

UL 50, 50E Listed; Type 1; File No. E27567
cUL Listed per CSA C22.2 No 40; Type 1; File No. E27567
NEMA/EEMAC Type 1
CSA, File 42184: Type 1
IEC 60529, IP30

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Hoffman On Demand Alternatives

HOFFMAN on Demand
SMALL, TYPE 1; 14275; A8N66; 34170; A8N64; 34180; A8N84; 34340; A6N64; 34890; A8N86; 34190; A10N84; 34420; A10N86; 34200; A10N104; 34210; A12N104; 34220; A12N124; 34230; A14N124; 34240; A12N106; 34250; A12N126; 34260; A14N126; 34300; A10N10P; 34310; A12N10P; 34320; A12N12P; 34330; A14N12P; 34390; A10N106; 34400; A12N128; 34430; A14N128; 34660; A16N126; 34670; A20N126
Small Hinge-Cover Enclosure Type 1, 12.00x12.00x6.00, Gray, Steel
Catalog #: A12N126
  • Height: 12 in / 305 mm
  • Width: 12 in / 305 mm
  • Depth: 6 in / 152 mm
    • Protection Rating: NEMA Type 1; IP30
    • Material: Mild Steel
HOFFMAN on Demand
SMALL, TYPE 1; 14275; A8N66; 34170; A8N64; 34180; A8N84; 34340; A6N64; 34890; A8N86; 34190; A10N84; 34420; A10N86; 34200; A10N104; 34210; A12N104; 34220; A12N124; 34230; A14N124; 34240; A12N106; 34250; A12N126; 34260; A14N126; 34300; A10N10P; 34310; A12N10P; 34320; A12N12P; 34330; A14N12P; 34390; A10N106; 34400; A12N128; 34430; A14N128; 34660; A16N126; 34670; A20N126
Small Hinge-Cover Enclosure Type 1, 12.00x12.00x4.00, Gray, Steel
Catalog #: A12N124
  • Height: 12 in / 305 mm
  • Width: 12 in / 305 mm
  • Depth: 4 in / 102 mm
    • Protection Rating: NEMA Type 1; IP30
    • Material: Mild Steel

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS