Skip to main content

Please Select Your Country/Language Preferences

Panel for Junction Box, fits 12x10, Lt Brown, Phenolic Laminate

  • Intended for use in corrosion-resistant enclosures
Show More

Catalog #:

A12P10C

Panels for Junction Box and Wall-Mount Enclosure Plastic

PRODUCT ATTRIBUTES

  • Panel Size: 10.75 x 8.88 in / 273 x 226 mm
  • Hole Diameter: 0.25 in / 6 mm
  • Color: Light Brown
  • Finish: Smooth Matte
  • Material: Phenolic Laminate
  • Thickness: 0.12 in / 3 mm
  • Weight: 1.1 lb

ADDITIONAL PRODUCT DETAILS

Manufactured from reinforced phenolic laminate sheet stock. This material has exceptional strength and chemical resistance, which makes it ideally suited for the most corrosive environments. Composite panels may be drilled and tapped but work equally as well with self-threading or thread-cutting screws. Refer to the table for recommended mounting specifications.

BULLETIN NUMBER

PNLC

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS