Skip to main content

Please Select Your Country/Language Preferences

ADSTOPK Product Photo

Door Stop Kit for Type 4 and 12 Enclosure

Designed for use on most standard HOFFMAN Type 4 and 12 enclosures to secure the door in an open position. Enclosures must have a “B” dimension of 16.00 in. (406 mm) or more and a door which opens horizontally. Door Stop Kit is not intended for use on Concept window door enclosures, or enclosures configured with a swing-out panel or swing-out rack frame. Door stop kit is not intended for use in high-wind conditions.

"Designed for use on most standard nVent HOFFMAN Type 4 and 12 enclosures to secure the door in the open position. Enclosures must have a ""B"" width dimension of 16.00 in. (406 mm) or more and a door which opens horizontally. Door Stop Kit can be mounted at the top or bottom of the door opening after drilling two small holes in the body of the enclosure and two small holes in the door. The angle of the door is easily adjusted by means of a wingnut, and the stop arm slides neatly out of the way when the door is closed. All parts are plated. Maintains UL/CSA Type 4 and Type 12 if properly installed in the enclosure."

Read more Read less Print This Page
Details

Features

Specifications

Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.