Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Saves time monitoring PDU metrics from outside the cabinet
- Prevents entering cabinet to monitor PDU metrics
- Easy magnetic mounting installation
- No cabinet door cutout required
- Optional mounting screw kit included
- Display horizontally or vertically
- Plug-n-Play connectivity
- Resistive touch screen
- Smart and stylish design
- With corresponding PDU connected sensors, it monitors voltage, current, power, temperature, humidity and air flow
- 4.3-inch (109mm) display size
- 480 x 272 display resolution
- RJ-11 cables connection
Specifications
Catalog Number
|
Height
|
Height
|
Width
|
Width
|
Depth
|
Depth
|
---|---|---|---|---|---|---|
LCD4INDRMT | 5.24 in | 133 mm | 3.54 in | 90 mm | 0.67 in | 17 mm |