Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Double door with 3-point latch that includes padlock feature
- Lift-off hinges for removable doors
- Ventilating louvers with insect barrier
- Welded 1.625 x 1.625 in. mounting channel
Specifications
Specifications
- Material
- Mild Steel
- Finish
- Powder Coated
- Color
- Gray
- Color Code
- ANSI 61
Catalog Number
|
Height
|
Height
|
Width
|
Width
|
Depth
|
Depth
|
Protection Rating
|
Thickness
|
Thickness
|
Construction
|
---|---|---|---|---|---|---|---|---|---|---|
A203012BGECT | 20 in | 508 mm | 30 in | 762 mm | 12 in | 305 mm | NEMA Type 3R; IP32 | 14 ga | 1.9 mm | Galvanized; spot-welded |
Specifications
- Material
- Aluminum
- Finish
- Powder Coated
- Color
- Gray
- Color Code
- ANSI 61
Catalog Number
|
Height
|
Height
|
Width
|
Width
|
Depth
|
Depth
|
Protection Rating
|
Thickness
|
Thickness
|
Construction
|
---|---|---|---|---|---|---|---|---|---|---|
A364214BGECT | 36 in | 914 mm | 42 in | 1067 mm | 14 in | 356 mm | NEMA Type 3R; IP32 | 11 ga | 2.3 mm | Aluminum; riveted |
A423614BGECT | 42 in | 1067 mm | 36 in | 914 mm | 14 in | 356 mm | NEMA Type 3R; IP32 | 11 ga | 2.3 mm | Aluminum; riveted |
A364214BGECT and A423614BGECT aluminum models are .100-inch (2.5mm) thick.
Catalog weights and dimensions are careful estimates but not guaranteed.