Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Drip shield top and seam-free sides, front and back
- Slip-on removable cover fastened with captivated plated steel screws along bottom edge
- Door handles provided
- Provisions for padlocking
- No gasketing or knockouts
- Ground lug
- Mounting studs on enclosure body
- Mounting holes on back of enclosure
Industry Standards
UL 50, 50E Listed; Type 3R; File No. E27525
cUL Listed per CSA C22.2 No 94; Type 3R; File No. E27525
NEMA Type 3R
IEC 60529, IP32
Specifications
Specifications
- Material
- Mild Steel
- Finish
- Powder Coated
- Color
- Gray
- Color Code
- ANSI 61
Catalog Number
|
Height
|
Height
|
Width
|
Width
|
Depth
|
Depth
|
Protection Rating
|
Body Thickness
|
Body Thickness
|
Door Thickness
|
Door Thickness
|
---|---|---|---|---|---|---|---|---|---|---|---|
A242411CT | 24 in | 610 mm | 24 in | 610 mm | 11 in | 279 mm | NEMA Type 3R; IP32 | 14 ga | 1.9 mm | 14 ga | 1.9 mm |
A303011CT | 30 in | 762 mm | 30 in | 762 mm | 11 in | 279 mm | NEMA Type 3R; IP32 | 12 ga | 2.66 mm | 14 ga | 1.9 mm |
A363011CT | 36 in | 914 mm | 30 in | 762 mm | 11 in | 279 mm | NEMA Type 3R; IP32 | 12 ga | 2.66 mm | 12 ga | 2.66 mm |
A363611CT | 36 in | 914 mm | 36 in | 914 mm | 11 in | 279 mm | NEMA Type 3R; IP32 | 12 ga | 2.66 mm | 12 ga | 2.66 mm |
A483611CT | 48 in | 1219 mm | 36 in | 914 mm | 11 in | 279 mm | NEMA Type 3R; IP32 | 12 ga | 2.66 mm | 12 ga | 2.66 mm |
Catalog weights and dimensions are careful estimates but not guaranteed.