Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Painted white or conductive finish
- Include a formed flange along any side that is longer than 22.20 in (564 mm)
- Optional wood panels are made of 3/4-in plywood, pre-cut and pre-drilled to install on panel mounting studs in the rear of the cabinet
Specifications
Catalog Number
|
Type
|
Gauge
|
Color
|
Finish
|
Height
|
Height
|
Thickness
|
Thickness
|
Width
|
Width
|
---|---|---|---|---|---|---|---|---|---|---|
CP1212G | Conductive | 12 ga | Unpainted | Galvanized | 10.2 in | 259 mm | 12 in | 2.66 mm | 10.2 in | 259 mm |
CP1212 | Painted Steel | 12 ga | White | Powder Coated | 10.2 in | 259 mm | 12 in | 2.66 mm | 10.2 in | 259 mm |
CP1612G | Conductive | 12 ga | Unpainted | Galvanized | 14.2 in | 361 mm | 12 in | 2.66 mm | 10.2 in | 259 mm |
CP1612 | Painted Steel | 12 ga | White | Powder Coated | 14.2 in | 361 mm | 12 in | 2.66 mm | 10.2 in | 259 mm |
CP1616G | Conductive | 12 ga | Unpainted | Galvanized | 14.2 in | 361 mm | 12 in | 2.66 mm | 14.2 in | 361 mm |
CP1616 | Painted Steel | 12 ga | White | Powder Coated | 14.2 in | 361 mm | 12 in | 2.66 mm | 14.2 in | 361 mm |
CP2016G | Conductive | 12 ga | Unpainted | Galvanized | 18.2 in | 462 mm | 12 in | 2.66 mm | 14.2 in | 361 mm |
CP2016 | Painted Steel | 12 ga | White | Powder Coated | 18.2 in | 462 mm | 12 in | 2.66 mm | 14.2 in | 361 mm |
CP2020G | Conductive | 12 ga | Unpainted | Galvanized | 18.2 in | 462 mm | 12 in | 2.66 mm | 18.2 in | 462 mm |
CP2020 | Painted Steel | 12 ga | White | Powder Coated | 18.2 in | 462 mm | 12 in | 2.66 mm | 18.2 in | 462 mm |
CP2416G | Conductive | 12 ga | Unpainted | Galvanized | 22.2 in | 564 mm | 12 in | 2.66 mm | 14.2 in | 361 mm |
CP2416 | Painted Steel | 12 ga | White | Powder Coated | 22.2 in | 564 mm | 12 in | 2.66 mm | 14.2 in | 361 mm |
CP2420G | Conductive | 12 ga | Unpainted | Galvanized | 22.2 in | 564 mm | 12 in | 2.66 mm | 18.2 in | 462 mm |
CP2420 | Painted Steel | 12 ga | White | Powder Coated | 22.2 in | 564 mm | 12 in | 2.66 mm | 18.2 in | 462 mm |
CP2424G | Conductive | 12 ga | Unpainted | Galvanized | 22.2 in | 564 mm | 12 in | 2.66 mm | 22.2 in | 564 mm |
CP2424 | Painted Steel | 12 ga | White | Powder Coated | 22.2 in | 564 mm | 12 in | 2.66 mm | 22.2 in | 564 mm |
CP2442G | Conductive | 12 ga | Unpainted | Galvanized | 22.2 in | 564 mm | 12 in | 2.66 mm | 40.2 in | 1021 mm |
CP2442 | Painted Steel | 12 ga | White | Powder Coated | 22.2 in | 564 mm | 12 in | 2.66 mm | 40.2 in | 1021 mm |
CP3020 | Painted Steel | 12 ga | White | Powder Coated | 12 in | 2.66 mm | ||||
CP3024G | Conductive | 12 ga | Unpainted | Galvanized | 28.2 in | 716 mm | 12 in | 2.66 mm | 22.2 in | 564 mm |
CP3024 | Painted Steel | 12 ga | White | Powder Coated | 28.2 in | 716 mm | 12 in | 2.66 mm | 22.2 in | 564 mm |
CP3030G | Conductive | 12 ga | Unpainted | Galvanized | 28.2 in | 716 mm | 12 in | 2.66 mm | 28.2 in | 716 mm |
CP3030 | Painted Steel | 12 ga | White | Powder Coated | 28.2 in | 716 mm | 12 in | 2.66 mm | 28.2 in | 716 mm |
CP3060G | Conductive | 12 ga | Unpainted | Galvanized | 28.2 in | 716 mm | 12 in | 2.66 mm | 58.2 in | 1478 mm |
CP3060 | Painted Steel | 12 ga | White | Powder Coated | 28.2 in | 716 mm | 12 in | 2.66 mm | 58.2 in | 1478 mm |
CP3624G | Conductive | 12 ga | Unpainted | Galvanized | 34.2 in | 869 mm | 12 in | 2.66 mm | 22.2 in | 564 mm |
CP3624 | Painted Steel | 12 ga | White | Powder Coated | 34.2 in | 869 mm | 12 in | 2.66 mm | 22.2 in | 564 mm |
CP3630G | Conductive | 12 ga | Unpainted | Galvanized | 34.2 in | 869 mm | 12 in | 2.66 mm | 28.2 in | 716 mm |
CP3630 | Painted Steel | 12 ga | White | Powder Coated | 34.2 in | 869 mm | 12 in | 2.66 mm | 28.2 in | 716 mm |
CP3636G | Conductivel | 12 ga | Unpainted | Galvanized | 34.2 in | 869 mm | 12 in | 2.66 mm | 34.2 in | 869 mm |
CP3636 | Painted Steel | 12 ga | White | Powder Coated | 34.2 in | 869 mm | 12 in | 2.66 mm | 34.2 in | 869 mm |
CP4230G | Conductive | 12 ga | Unpainted | Galvanized | 40.2 in | 1021 mm | 12 in | 2.66 mm | 28.2 in | 716 mm |
CP4230 | Painted Steel | 12 ga | White | Powder Coated | 40.2 in | 1021 mm | 12 in | 2.66 mm | 28.2 in | 716 mm |
CP4236G | Conductive | 12 ga | Unpainted | Galvanized | 40.2 in | 1021 mm | 12 in | 2.66 mm | 34.2 in | 869 mm |
CP4236 | Painted Steel | 12 ga | White | Powder Coated | 40.2 in | 1021 mm | 12 in | 2.66 mm | 34.2 in | 869 mm |
CP4824 | Painted Steel | 12 ga | White | Powder Coated | 12 in | 2.66 mm | ||||
CP4836G | Conductive | 12 ga | Unpainted | Galvanized | 46.2 in | 1173 mm | 12 in | 2.66 mm | 34.2 in | 869 mm |
CP4836 | Painted Steel | 12 ga | White | Powder Coated | 46.2 in | 1173 mm | 12 in | 2.66 mm | 34.2 in | 869 mm |
CP6036G | Conductive | 12 ga | Unpainted | Galvanized | 58.2 in | 1478 mm | 12 in | 2.66 mm | 34.2 in | 869 mm |
CP6036 | Painted Steel | 12 ga | White | Powder Coated | 58.2 in | 1478 mm | 12 in | 2.66 mm | 34.2 in | 869 mm |
CP1210G | Conductive | 14 ga | Unpainted | Galvanized | 14 in | 1.9 mm | ||||
CP1210 | Painted Steel | 14 ga | White | Powder Coated | 14 in | 1.9 mm | ||||
CP2412G | Conductive | 12 ga | Unpainted | Galvanized | 12 in | 2.66 mm | ||||
CP2412 | Painted Steel | 12 ga | White | Powder Coated | 12 in | 2.66 mm | ||||
CP3012G | Conductive | 12 ga | Unpainted | Galvanized | 12 in | 2.66 mm | ||||
CP3012 | Painted Steel | 12 ga | White | Powder Coated | 12 in | 2.66 mm | ||||
CP3016G | Conductive | 12 ga | Unpainted | Galvanized | 12 in | 2.66 mm | ||||
CP3016 | Painted Steel | 12 ga | White | Powder Coated | 12 in | 2.66 mm | ||||
CP3220 | Painted Steel | 12 ga | White | Powder Coated | 12 in | 2.66 mm | ||||
CP4242G | Conductive | 12 ga | Unpainted | Galvanized | 12 in | 2.66 mm | ||||
CP4242 | Painted Steel | 12 ga | White | Powder Coated | 12 in | 2.66 mm | ||||
CP4260G | Conductive | 12 ga | Unpainted | Galvanized | 12 in | 2.66 mm | ||||
CP4260 | Painted Steel | 12 ga | White | Powder Coated | 12 in | 2.66 mm | ||||
CP4420 | Painted Steel | 12 ga | White | Powder Coated | 12 in | 2.66 mm | ||||
CP4848G | Conductive | 12 ga | Unpainted | Galvanized | 12 in | 2.66 mm | ||||
CP4848 | Painted Steel | 12 ga | White | Powder Coated | 12 in | 2.66 mm | ||||
CP5620 | Painted Steel | 12 ga | White | Powder Coated | 12 in | 2.66 mm | ||||
CP2012G | Conductive | 12 ga | Unpainted | Galvanized | 12 in | 2.66 mm | ||||
CP2012 | Painted Steel | 12 ga | White | Powder Coated | 12 in | 2.66 mm | ||||
CP2014G | Conductive | 12 ga | Unpainted | Galvanized | 12 in | 2.66 mm | ||||
CP2014 | Painted Steel | 12 ga | White | Powder Coated | 12 in | 2.66 mm | ||||
CP3020G | Conductive | 12 ga | Unpainted | Galvanized | 12 in | 2.66 mm | ||||
CP3048G | Conductive | 12 ga | Unpainted | Galvanized | 12 in | 2.66 mm | ||||
CP3048 | Painted Steel | 12 ga | White | Powder Coated | 12 in | 2.66 mm | ||||
CP4824G | Conductive | 12 ga | Unpainted | Galvanized | 12 in | 2.66 mm | ||||
CP7236 | Painted Steel | 12 ga | White | Powder Coated | 12 in | 2.66 mm | ||||
CP7230G | Conductive | 12 ga | Unpainted | Galvanized | 12 in | 2.66 mm | ||||
CP7230 | Painted Steel | 12 ga | White | Powder Coated | 12 in | 2.66 mm |
Catalog number CP4230 is used on Concept disconnect enclosures.