Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Hinged on the left side and has a single-point slotted latch
- Optional locking or non-locking wing knob latch is available
- Aesthetic die-cast aluminum frame
- 0.188-in. (5-mm) thick, clear polycarbonate window
Industry Standards
UL 508A, 508, File Number E61997: Type 12
NEMA Type 12
CSA File Number LR42186: Type 12
IEC 60529, IP66
Specifications
Specifications
- Material
- Mild Steel
- Finish
- Powder Coated
- Thickness
- 16 ga
- Thickness
- 1.52 mm
Catalog Number
|
Window Size
|
Window Size
|
Color
|
Color Code
|
---|---|---|---|---|
CWHD3136 | 253 x 276 mm | 9.96 x 10.86 in | Gray | ANSI 61 |
CWHD3136LG | 253 x 276 mm | 9.96 x 10.86 in | Light Gray | RAL 7035 |
CWHD4045 | 343 x 366 mm | 13.50 x 14.40 in | Gray | ANSI 61 |
CWHD4045LG | 343 x 366 mm | 13.50 x 14.40 in | Light Gray | RAL 7035 |
CWHD5557 | 493 x 486 mm | 19.40 x 19.13 in | Gray | ANSI 61 |