CleanTray Straight Section Type 1
CleanTray Straight Section Type 1
Clean Tray Straight sections are available in 10-ft. lengths with or without perforations. Available with a 20-degree sloped cover in some sizes. One U-connector and hardware is supplied with each straight section. The Clean Tray steel system is designed to protect rated cabling in applications that require frequent washdown.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Clean Tray Straight sections are available in 10-ft. lengths with or without perforations
- Available with a 20-degree sloped cover in some sizes
- One U-connector and hardware is supplied with each straight section
- The Clean Tray steel system is designed to protect rated cabling in applications that require frequent washdown
Specifications
Finish | Brushed #3 |
Material | Stainless Steel 304 |
Color | Unpainted |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.