Blank Adapter Plates Stainless Steel
Blank Adapter Plates Stainless Steel
Used to cover flange cutouts in disconnect enclosures when disconnects are not installed. HOFFMAN adapter plates are made from heavy gauge Type 304 stainless steel and have an oil-resistant gasket to maintain the dust-tight and oil-tight qualities of the enclosure. The plates have a #4 brushed finish. All necessary mounting hardware and instructions are included.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.