Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Seams continuously welded and ground smooth
- Captivated cover screws thread into sealed wells
- Bonding provision on cover
- Grounding stud on body
- Oil-resistant gasket
- Factory stamped 4-way pushbutton holes
- Enclosures 6.00 x 4.00 x 4.75 in. (152 x 102 x 121 mm) and larger have internal detachable hinge to hold cover open during wiring
- External welded-on mounting brackets for easy installation
- 30.5-mm or 22.5-mm size holes
Industry Standards
Homologué UL 508A; Type 12, 13; Référence E61997
Certificado UL 508A; Tipo 12, 13; Archivo N.º E61997
cUL 认证,符合 CSA C22.2 编号 94;12、13 型;文件编号 E61997
UL 508A Listed; Type 12, 13; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 12, 13; File No. E61997
CEI 60529, IP65
NEMA/EEMAC Tipo 12, 13
IEC 60529,IP65
NEMA/EEMAC Type 12, 13
IEC 60529, IP65
Specifications
Catalog Number
|
Height
|
Height
|
Width
|
Width
|
Depth
|
Depth
|
Protection Rating
|
Material
|
Thickness
|
Thickness
|
Hole Type
|
Hole Quantity
|
Mounting
|
Mounting
|
Overall Dimensions
|
Overall Dimensions
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
E10PBXM | 14 in | 356 mm | 6.25 in | 159 mm | 4.75 in | 121 mm | NEMA Type 12; NEMA Type 13; IP65 | Mild Steel | 14 ga | 1.9 mm | 22.5 mm | 10 | 14.50 x 5.38 in | 368 x 137 mm | 15.00 x 6.47 in | 381 x 164 mm |
E10PBX | 14 in | 356 mm | 6.25 in | 159 mm | 4.75 in | 121 mm | NEMA Type 12; NEMA Type 13; IP65 | Mild Steel | 14 ga | 1.9 mm | 30.5 mm | 10 | 14.50 x 5.38 in | 368 x 137 mm | 15.00 x 6.47 in | 381 x 164 mm |
E12PBXM | 11.75 in | 298 mm | 8.5 in | 216 mm | 4.75 in | 121 mm | NEMA Type 12; NEMA Type 13; IP65 | Mild Steel | 14 ga | 1.9 mm | 22.5 mm | 12 | 12.25 x 7.62 in | 311 x 194 mm | 12.75 x 8.72 in | 324 x 221 mm |
E12PBX | 11.75 in | 298 mm | 8.5 in | 216 mm | 4.75 in | 121 mm | NEMA Type 12; NEMA Type 13; IP65 | Mild Steel | 14 ga | 1.9 mm | 30.5 mm | 12 | 12.25 x 7.62 in | 311 x 194 mm | 12.75 x 8.72 in | 324 x 221 mm |
E1PBXM | 4 in | 102 mm | 4 in | 102 mm | 4.75 in | 121 mm | NEMA Type 12; NEMA Type 13; IP65 | Mild Steel | 16 ga | 1.52 mm | 22.5 mm | 1 | 4.50 x 3.12 in | 114 x 79 mm | 5.00 x 4.22 in | 127 x 107 mm |
E1PBX | 4 in | 102 mm | 4 in | 102 mm | 4.75 in | 121 mm | NEMA Type 12; NEMA Type 13; IP65 | Mild Steel | 16 ga | 1.52 mm | 30.5 mm | 1 | 4.50 x 3.12 in | 114 x 79 mm | 5.00 x 4.22 in | 127 x 107 mm |
E20PBXM | 14 in | 356 mm | 10.75 in | 273 mm | 4.75 in | 121 mm | NEMA Type 12; NEMA Type 13; IP65 | Mild Steel | 14 ga | 1.9 mm | 22.5 mm | 20 | 14.50 x 9.88 in | 368 x 251 mm | 15.00 x 10.97 in | 381 x 279 mm |
E20PBX | 14 in | 356 mm | 10.75 in | 273 mm | 4.75 in | 121 mm | NEMA Type 12; NEMA Type 13; IP65 | Mild Steel | 14 ga | 1.9 mm | 30.5 mm | 20 | 14.50 x 9.88 in | 368 x 251 mm | 15.00 x 10.97 in | 381 x 279 mm |
E25PBXM | 14 in | 356 mm | 13 in | 330 mm | 4.75 in | 121 mm | NEMA Type 12; NEMA Type 13; IP65 | Mild Steel | 14 ga | 1.9 mm | 22.5 mm | 25 | 14.50 x 12.12 in | 368 x 308 mm | 15.00 x 13.22 in | 381 x 336 mm |
E25PBX | 14 in | 356 mm | 13 in | 330 mm | 4.75 in | 121 mm | NEMA Type 12; NEMA Type 13; IP65 | Mild Steel | 14 ga | 1.9 mm | 30.5 mm | 25 | 14.50 x 12.12 in | 368 x 308 mm | 15.00 x 13.22 in | 381 x 336 mm |
E2PBXM | 6 in | 152 mm | 4 in | 102 mm | 4.75 in | 121 mm | NEMA Type 12; NEMA Type 13; IP65 | Mild Steel | 14 ga | 1.9 mm | 22.5 mm | 2 | 6.50 x 3.12 in | 165 x 79 mm | 7.00 x 4.22 in | 178 x 107 mm |
E2PBX | 6 in | 152 mm | 4 in | 102 mm | 4.75 in | 121 mm | NEMA Type 12; NEMA Type 13; IP65 | Mild Steel | 14 ga | 1.9 mm | 30.5 mm | 2 | 6.50 x 3.12 in | 165 x 79 mm | 7.00 x 4.22 in | 178 x 107 mm |
E3PBXM | 8 in | 203 mm | 4 in | 102 mm | 4.75 in | 121 mm | NEMA Type 12; NEMA Type 13; IP65 | Mild Steel | 14 ga | 1.9 mm | 22.5 mm | 3 | 8.50 x 3.12 in | 216 x 79 mm | 9.00 x 4.22 in | 229 x 107 mm |
E3PBX | 8 in | 203 mm | 4 in | 102 mm | 4.75 in | 121 mm | NEMA Type 12; NEMA Type 13; IP65 | Mild Steel | 14 ga | 1.9 mm | 30.5 mm | 3 | 8.50 x 3.12 in | 216 x 79 mm | 9.00 x 4.22 in | 229 x 107 mm |
E4PBX | 10 in | 254 mm | 4 in | 102 mm | 4.75 in | 121 mm | NEMA Type 12; NEMA Type 13; IP65 | Mild Steel | 14 ga | 1.9 mm | 30.5 mm | 4 | 10.50 x 3.12 in | 267 x 79 mm | 11.00 x 4.22 in | 279 x 107 mm |
E6PBXM | 9.5 in | 241 mm | 6.25 in | 159 mm | 4.75 in | 121 mm | NEMA Type 12; NEMA Type 13; IP65 | Mild Steel | 14 ga | 1.9 mm | 22.5 mm | 6 | 10.00 x 5.38 in | 254 x 137 mm | 10.50 x 6.47 in | 267 x 164 mm |
E6PBX | 9.5 in | 241 mm | 6.25 in | 159 mm | 4.75 in | 121 mm | NEMA Type 12; NEMA Type 13; IP65 | Mild Steel | 14 ga | 1.9 mm | 30.5 mm | 6 | 10.00 x 5.38 in | 254 x 137 mm | 10.50 x 6.47 in | 267 x 164 mm |
E9PBXM | 9.5 in | 241 mm | 8.5 in | 216 mm | 4.75 in | 121 mm | NEMA Type 12; NEMA Type 13; IP65 | Mild Steel | 14 ga | 1.9 mm | 22.5 mm | 9 | 10.00 x 7.62 in | 254 x 194 mm | 10.50 x 8.72 in | 267 x 221 mm |
E9PBX | 9.5 in | 241 mm | 8.25 in | 210 mm | 4.75 in | 121 mm | NEMA Type 12; NEMA Type 13; IP65 | Mild Steel | 14 ga | 1.9 mm | 30.5 mm | 9 | 10.00 x 7.62 in | 254 x 194 mm | 10.50 x 8.72 in | 267 x 221 mm |
E16SPBXVM | 20.75 in | 527 mm | 6.25 in | 159 mm | 4.75 in | 121 mm | NEMA Type 12; NEMA Type 13; IP65 | Mild Steel | 14 ga | 1.9 mm | 22.5 mm | 16 | 21.25 x 5.38 in | 540 x 137 mm | 21.75 x 6.47 in | 552 x 164 mm |
E16SPBXV | 20.75 in | 527 mm | 6.25 in | 159 mm | 4.75 in | 121 mm | NEMA Type 12; NEMA Type 13; IP65 | Mild Steel | 14 ga | 1.9 mm | 30.5 mm | 16 | 21.25 x 5.38 in | 540 x 137 mm | 21.75 x 6.47 in | 552 x 164 mm |
E4PBXM | 10 in | 254 mm | 4 in | 102 mm | 4.75 in | 121 mm | NEMA Type 12; NEMA Type 13; IP65 | Mild Steel | 14 ga | 1.9 mm | 22.5 mm | 4 | 10.50 x 3.12 in | 267 x 79 mm | 11.00 x 4.22 in | 279 x 107 mm |
E16PBXM | 11.75 in | 298 mm | 10.75 in | 273 mm | 4.75 in | 121 mm | NEMA Type 12; NEMA Type 13; IP65 | Mild Steel | 14 ga | 1.9 mm | 22.5 mm | 16 | 12.25 x 9.88 in | 311 x 251 mm | 12.75 x 10.97 in | 324 x 279 mm |
E16PBX | 11.75 in | 298 mm | 10.75 in | 273 mm | 4.75 in | 121 mm | NEMA Type 12; NEMA Type 13; IP65 | Mild Steel | 14 ga | 1.9 mm | 30.5 mm | 16 | 12.25 x 9.88 in | 311 x 251 mm | 12.75 x 10.97 in | 324 x 279 mm |
E4SPBXM | 7.25 in | 184 mm | 6.25 in | 159 mm | 4.75 in | 121 mm | NEMA Type 12; NEMA Type 13; IP65 | Mild Steel | 14 ga | 1.9 mm | 22.5 mm | 4 | 7.75 x 5.38 in | 197 x 137 mm | 8.25 x 6.47 in | 210 x 164 mm |
E4SPBX | 7.25 in | 184 mm | 6.25 in | 159 mm | 4.75 in | 121 mm | NEMA Type 12; NEMA Type 13; IP65 | Mild Steel | 14 ga | 1.9 mm | 30.5 mm | 4 | 7.75 x 5.38 in | 197 x 137 mm | 8.25 x 6.47 in | 210 x 164 mm |
Catalog Number
|
Height
|
Height
|
Width
|
Width
|
Depth
|
Depth
|
Protection Rating
|
Material
|
Thickness
|
Thickness
|
Hole Type
|
Hole Quantity
|
Mounting
|
Mounting
|
Overall Dimensions
|
Overall Dimensions
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
E1PBXMY | 4 in | 102 mm | 4 in | 102 mm | 4.75 in | 121 mm | NEMA Type 12; IP65 | Mild Steel | 16 ga | 1.52 mm | 22.5 mm | 1 | 4.50 x 3.12 in | 114 x 79 mm | 5.00 x 4.22 in | 127 x 107 mm |
E1PBXY | 4 in | 102 mm | 4 in | 102 mm | 4.75 in | 121 mm | NEMA Type 12; IP65 | Mild Steel | 16 ga | 1.52 mm | 30.5 mm | 1 | 4.50 x 3.12 in | 114 x 79 mm | 5.00 x 4.22 in | 127 x 107 mm |
E2PBXMY | 6 in | 152 mm | 4 in | 102 mm | 4.75 in | 121 mm | NEMA Type 12; IP65 | Mild Steel | 14 ga | 1.9 mm | 22.5 mm | 2 | 6.50 x 3.12 in | 165 x 79 mm | 7.00 x 4.22 in | 178 x 107 mm |
E2PBXY | 6 in | 152 mm | 4 in | 102 mm | 4.75 in | 121 mm | NEMA Type 12; IP65 | Mild Steel | 14 ga | 1.9 mm | 30.5 mm | 2 | 6.50 x 3.12 in | 165 x 79 mm | 7.00 x 4.22 in | 178 x 107 mm |
E3PBXMY | 8 in | 203 mm | 4 in | 102 mm | 4.75 in | 121 mm | NEMA Type 12; IP65 | Mild Steel | 14 ga | 1.9 mm | 22.5 mm | 3 | 8.50 x 3.12 in | 216 x 79 mm | 9.00 x 4.22 in | 229 x 107 mm |
E3PBXY | 8 in | 203 mm | 4 in | 102 mm | 4.75 in | 121 mm | NEMA Type 12; IP65 | Mild Steel | 14 ga | 1.9 mm | 30.5 mm | 3 | 8.50 x 3.12 in | 216 x 79 mm | 9.00 x 4.22 in | 229 x 107 mm |
E4PBXMY | 10 in | 254 mm | 4 in | 102 mm | 4.75 in | 121 mm | NEMA Type 12; IP65 | Mild Steel | 14 ga | 1.9 mm | 22.5 mm | 4 | 10.50 x 3.12 in | 267 x 79 mm | 11.00 x 4.22 in | 279 x 107 mm |
E4PBXY | 10 in | 254 mm | 4 in | 102 mm | 4.75 in | 121 mm | NEMA Type 12; IP65 | Mild Steel | 14 ga | 1.9 mm | 30.5 mm | 4 | 10.50 x 3.12 in | 267 x 79 mm | 11.00 x 4.22 in | 279 x 107 mm |
E6PBXMY | 9.5 in | 241 mm | 6.25 in | 159 mm | 4.75 in | 121 mm | NEMA Type 12; IP65 | Mild Steel | 14 ga | 1.9 mm | 22.5 mm | 6 | 10.00 x 5.38 in | 254 x 137 mm | 10.5 x 6.47 in | 267 x 164 mm |
E6PBXY | 9.5 in | 241 mm | 6.25 in | 159 mm | 4.75 in | 121 mm | NEMA Type 12; IP65 | Mild Steel | 14 ga | 1.9 mm | 30.5 mm | 6 | 10.00 x 5.38 in | 254 x 137 mm | 10.50 x 6.47 in | 267 x 164 mm |