商品リスト
商品 (  5の1 - 5  )
選択を比較 compare product
商品リスト
フリースタンド、タイプ1
Bulletin Number: A38
RoHS Flag: Yes

Free-Stand Type 1 Enclosures are an economical way to protect electrical and electronic equipment in applications that do not require extensive environmental protection.

コンセプトEMC、タイプ4
Bulletin Number: A53
RoHS Flag: Yes

Use stylish Concept EMC Enclosures with their convenient quarter-turn latches in indoor or outdoor applications to contain stray electromagnetic interference (EMI) signals produced by internal components and to shield those components from external EMI/RFI interference.

クイックリリースラッチ付リムーバブルヒンジ、タイプ12
Bulletin Number: A51
RoHS Flag: Yes

Featuring a quick-release latch, mounting brackets, rounded corners and an attractive finish, this enclosure can be used in applications where panel or cover mounting of controls is desired. Ideal for protecting equipment from indoor contaminants.

クオーターターンラッチ付リムーバブルヒンジ、タイプ12
Bulletin Number: A51
RoHS Flag: No

Use in applications where panel or an extra-deep cover for mounting of controls is desired. Protects equipment from indoor contaminants.

InLine EMC, Type 1
Bulletin Number: A53
RoHS Flag: Yes

InLine EMC Enclosures provide style, functionality and EMC protection. The flush body-to-door design can be secured by either screws or quarter-turn latches, making these enclosures an excellent choice for applications requiring an aesthetic appearance.