nVent | Asia Pacific の WeatherPro Outdoor Pad Mount, Type 3R の画像
+ / - イメージ上にマウスをホバーしてズーム

WeatherPro Outdoor Pad Mount, Type 3R

Bulletin Number:

  • A3PM
  • Industry Standards:

    UL 508A Listed; Type 3R; File No. E61997 cUL/CSA C22.2 No. 94 Listed; Type 3R; File No. E61997 NEMA/EEMAC Type 3R IEC 60529, IP32
    アイテムを選択 modify product

    アイテムを見て、プロジェクトリストに追加するためには、
    アイテムを1つ選択しなければなりません。

    Applications:

    WeatherPro Outdoor Pad Mount Enclosures protect controls, drives, power distribution components or contactors in outdoor commercial or industrial power distribution and control applications. The overlapping two-door models with no center post allow full-width access to enclosure interior.

    Features:

  • 3-point latching system with heavy duty handle
  • Padlock provision in handle
  • Open bottom with pre-punched mounting hole flange
  • Drip edge overhang on top
  • Louvered overhang with a closure plate
  • Studs included for mounting optional panels on threaded bolts
  • Welded body construction
  • Sturdy 7 gauge lifting tabs
  • Overlapping doors with no center post on two-door models
  • Bonding provision on each door
  • Bolted hinges on doors
  • Specifications:

    14 gauge galvanized steel

    Accessories:

  • Fan Shroud Kits
  • 19-in. Fixed Wall-Mount Rack
  • 19-in. Hinged Wall-Mount Panel
  • Insect Screens
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.
    「アイテム」タブをクリックすると図面およびテクニカル文書が利用できます。ご希望のカタログ番号を選択し、該当する番号のダウンロードタブをクリックしてください。
    利用できるアイテムがありません。