nVent | Asia Pacific の Qline I, EMC, Type 4X の画像
+ / - イメージ上にマウスをホバーしてズーム

Qline I, EMC, Type 4X

Bulletin Number:

  • Q41EM
  • Industry Standards:

    UL 508A Listed; Type 4, 4X, 12, 13; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12, 13; File No. E61997 Enclosure flammability evaluated per UL 508A NEMA/EEMAC Type 4, 4X, 12, 13 IEC 60529, IP66
    アイテムを選択 modify product

    アイテムを見て、プロジェクトリストに追加するためには、
    アイテムを1つ選択しなければなりません。

    Applications:

    The largest-size enclosures in the QLine EMC series, the screw-cover QLine I protects larger controls from electromagnetic interference in corrosive environments.

    Specifications:

  • Body is impact-resistant polycarbonate
  • Polycarbonate material is easily punched, drilled, filed or sawed
  • EMC coating in base and cover
  • Gasket of silver/silicone
  • Mounting holes molded directly under cover screws
  • Molded internal pads for mounting optional panels, rails and other components
  • Molded internal rails for mounting adjustable depth panel kit
  • Screws provided for mounting optional panel
  • Easily removable covers attached to body with strong, durable polyamide cross-point cover screws
  • Shielding Effectiveness:

  • Shielding effectiveness tested in accordance with:
  • IEEE 299
  • VG 95-373, part 15
  • MIL-STD-285
  • See QLine D product for an example graph showing shielding effectiveness in QLline enclosures.
  • Notes:

    Purchase panels separately.
    「アイテム」タブをクリックすると図面およびテクニカル文書が利用できます。ご希望のカタログ番号を選択し、該当する番号のダウンロードタブをクリックしてください。
    利用できるアイテムがありません。