nVent | Asia Pacific の Qline D, EMC, Type 4X の画像
+ / - イメージ上にマウスをホバーしてズーム

Qline D, EMC, Type 4X

Bulletin Number:

  • Q41EM
  • Industry Standards:

    UL 508A Listed; Type 4, 4X, 12, 13 cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12, 13; File No. E61997 Enclosure flammability evaluated per UL 508A NEMA/EEMAC Type 4, 4X, 12, 13 IEC 60529, IP66
    アイテムを選択 modify product

    アイテムを見て、プロジェクトリストに追加するためには、
    アイテムを1つ選択しなければなりません。

    Applications:

    QLine D polycarbonate EMC enclosures have contoured bodies and flush cover screws for an attractive, contemporary appearance while also providing EMC protection in corrosive environments.

    Specifications:

  • Body is impact-resistant polycarbonate
  • EMC conductive coating in base and cover
  • Gasket of silver/silicone
  • Mounting holes molded directly under cover screws
  • Cross-point captivated cover screws are stainless steel
  • Mounting tracks along body side walls and bosses on cover for PC card installation
  • Cover screws protected by removable caps that are both aesthetic and provide tamper resistance
  • Molded internal pads for mounting optional panels, rails and other components
  • Screws provided for mounting optional panel
  • Notes:

    Purchase panels separately.
    「アイテム」タブをクリックすると図面およびテクニカル文書が利用できます。ご希望のカタログ番号を選択し、該当する番号のダウンロードタブをクリックしてください。
    利用できるアイテムがありません。