nVent | Asia Pacific の OPALパッド取り付けDSLキャビネット の画像
+ / - イメージ上にマウスをホバーしてズーム

OPALパッド取り付けDSLキャビネット

Bulletin Number:

  • DPMC
  • Industry Standards:

    UL 508A Listed; Type 3, 3R, 4, 4X, 12; File No. E61997 CSA: Type 3, 3R, 4, 4X, 12 NEMA/EEMAC Type 3, 3R, 4, 4X, 12 EC60529, IP66 Designed to meet Telcordia NEBS™ GR-487, GR-63 and IEC 48D EIA 310-D with 19-in. spacing for rack equipment Cabinet is RoHS compliant NEBS™ is a trademark of Telcordia
    アイテムを選択 modify product

    アイテムを見て、プロジェクトリストに追加するためには、
    アイテムを1つ選択しなければなりません。

    Applications:

    Protect communications equipment from the elements in various environments with OPAL, an aluminum pad-mounted cabinet. OPAL is offered in three- and five-door models and is designed to meet Telcoria NEBS GR-487-CORE requrements.

    Features:

  • Offered with three or five doors mounted for front, rear and side access to equipment
  • Five-door model has two equal compartments and one side compartment
  • Side compartment is ideal for cable entry, power distribution and load center
  • Copper bonding bars included with cabinet
  • Rack angles have EIA universal spaced square holes and are infinitely adjustable front-to-back in compartment
  • Rack angles are predrilled for bend radius spools
  • Each compartment is capable of either 19- or 23-in. rack angle positioning
  • Top has integral solar shield with formed angles providing a peaked roof to deflect rain water to the sides of the cabinet
  • L-handle is padlockable
  • Bottom holes provided for bolting cabinet to concrete pad
  • All doors have door switch, door (wind) stops and vault-style locking system
  • Grounding and bonding studs provided on all doors and body
  • Three cable entry boots provided in side compartment
  • Four cable entry gland plates provided between side and central compartments
  • Specifications:

  • Manufactured from Type 5052-H32 0.125-in. thick aluminum
  • Seams continuously welded and ground smooth
  • Heavy duty continuous hinge with stainless steel hinge pin on all doors
  • Rack angles made of 12 gauge plated steel
  • All doors have with seamless gasket
  • Door handles made of die-cast zinc with black polyester powder finish
  • Accessories:

  • See also Accessories
  • Shelves
  • PDUs
  • Cooling
  • Cable Management Spools
  • Switches
  • Lights
  • Cage Nuts and Screws
  • Modifications and Customizations:

  • Thermal management analysis
  • Finish (Graffiti resistant, Local & Regional requirements, Telco green and beige)
  • The addition of Fans, Heat exchangers and Air conditioners
  • Cabinet insulation (Recommended for all Air conditioned applications)
  • Holes, cut-outs, finish and size changes
  • EMI/RFI shielding
  • Level 1- 4 integration
  • Additional Battery compartment
  • Additional testing (UL, GR-487-CORE, Seismic, Vibration, Load, etc)
  • Notes:

    Contact your Hoffman Sales Office for details.
    「アイテム」タブをクリックすると図面およびテクニカル文書が利用できます。ご希望のカタログ番号を選択し、該当する番号のダウンロードタブをクリックしてください。
    利用できるアイテムがありません。