nVent | Asia Pacific の InLine EMC, Type 1 の画像
+ / - イメージ上にマウスをホバーしてズーム

InLine EMC, Type 1

Bulletin Number:

  • A53
  • Industry Standards:

    Mounting brackets required to meet UL/CSA external mounting requirement. UL 508A Listed; Type 1; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 1; File No. E61997 NEMA/EEMAC Type 1 IEC 60529, IP40
    アイテムを選択 modify product

    アイテムを見て、プロジェクトリストに追加するためには、
    アイテムを1つ選択しなければなりません。

    Applications:

    InLine EMC Enclosures provide style, functionality and EMC protection. The flush body-to-door design can be secured by either screws or quarter-turn latches, making these enclosures an excellent choice for applications requiring an aesthetic appearance.

    Specifications:

  • 16 gauge (1.5-mm) steel
  • Seams continuously welded and ground smooth
  • External formed body flange channels away liquids
  • Large perimeter body opening
  • Mounting holes in back of body for direct mounting or optional external mounting brackets
  • Bonding provision on cover and body
  • Metalized non-woven fabric EMI/RFI material covering UL94HP-rated urethane foam gasket
  • Plated interior surfaces for gasket contact areas and conduit entries
  • Hardware kit includes panel mounting screws, grounding hardware and sealing washers for wall-mounting holes
  • Installation instructions
  • Shielding effectiveness greater than 50 dB at 1 GHz
  • INLINE EMC Screw-Cover Enclosures:

  • Captivated cover screws with sealing bushings
  • Integral gasket compression stops
  • INLINE EMC Hinged-Door Enclosures:

  • Door opens 180 degrees
  • Removable hinged door
  • Self-grounding, slotted quarter-turn latch
  • Shielding Effectiveness:

  • Shielding effectiveness tested in accordance with:
  • IEEE 299
  • VG 95-373, part 15
  • MIL-STD-285
  • Accessories:

  • DIN Rail or Panel-Mounting Brackets
  • DIN3 Rails
  • Grounding Kit
  • Lock Inserts
  • Mounting-Bracket Kit
  • Panels for Junction Boxes
  • Wing Knob Latch
  • Notes:

    Purchase panels separately.
    「アイテム」タブをクリックすると図面およびテクニカル文書が利用できます。ご希望のカタログ番号を選択し、該当する番号のダウンロードタブをクリックしてください。
    利用できるアイテムがありません。