nVent | Asia Pacific の FTTX 光ファイバーキャビネットパッケージ、タイプ 4X の画像
+ / - イメージ上にマウスをホバーしてズーム

FTTX 光ファイバーキャビネットパッケージ、タイプ 4X

Bulletin Number:

  • DTX
  • Industry Standards:

    UL 508A Listed; Type 3, 3R, 4, 4X, 12; File No. E61997 CSA: Type 3, 3R, 4, 4X, 12 NEMA/EEMAC Type 3, 3R, 4, 4X, 12 EC60529, IP66 Designed to meet Telcordia NEBS™ GR-487, GR-63 and IEC 48D EIA 310-D with 19-in. spacing for rack equipment Cabinet is RoHS compliant NEBS™ is a trademark of Telcordia
    アイテムを選択 modify product

    アイテムを見て、プロジェクトリストに追加するためには、
    アイテムを1つ選択しなければなりません。

    Applications:

    Pad-mounted FTTX welded aluminum enclosures provide longlasting protection and manage fiber optic cable for broadband delivery in outdoor applications. Provided with or without back-up batter compartment.

    Features:

  • Standard pitched roof promotes water runoff
  • Available with either single- or dual-access doors on front and rear for convenient access
  • Available with or without battery compartment
  • 3-point latching mechanisms and padlocking handles on doors provide security
  • Seamless foam-in-place gasket seals doors against moisture and dust
  • Wind latch mechanisms on doors control door when open for equipment maintenance
  • Removable lifting lugs (2) for easy installation
  • Rack angles adjustable for 19-in. or 23-in. spacing without modifications
  • Use cage nuts to mount equipment
  • Cabinet top insulation helps prevent the formation of condensation and reduce solar gain inside cabinet. Cabinet side insulation is optional
  • Base of cabinet has a 5.00-in. (127-mm) high aluminum mounting plinth to allow for cable alignment
  • Three pyramidal boots provided at base of cabinet for sealing various sizes of cables
  • All fasteners are stainless steel to maintain professional appearance in severe outdoor climate conditions
  • Grounding buss bar provided
  • Specifications:

  • Manufactured from Type 5052-H32 .125-in.-thick aluminum
  • Seams continuously welded and ground smooth
  • Heavy gauge continuous hinge
  • Accessories:

  • Fiber Management Spool
  • Compact Cooling Fans
  • Temperature Control Switches
  • Light Package
  • Screw Packages
  • Fiber Optic Cabinet Pole-Mount Kit
  • Compact and Mid-Size Heat Exchangers
  • Type 3R, 12, 4 T4 Line Indoor/Outdoor Air Conditioners
  • Electric Heaters
  • 「アイテム」タブをクリックすると図面およびテクニカル文書が利用できます。ご希望のカタログ番号を選択し、該当する番号のダウンロードタブをクリックしてください。
    利用できるアイテムがありません。