nVent | Asia Pacific の ComLine™、タイプ4X の画像
+ / - イメージ上にマウスをホバーしてズーム

ComLine™、タイプ4X

Bulletin Number:

  • DCOM
  • Industry Standards:

    UL 508A Listed; Type 3, 3R, 4, 4X, 12; File No. E61997 CSA File No. 42186: Type 3, 3R, 4, 4X, 12 NEMA/EEMAC Type 3, 3R, 4, 4X, 12 IEC 60529, IP66 Designed to meet NEBS™-Telcordia GR487, GR63, IEC 48D Meets Type 3RX requirements NEBS is a trademark of Telcordia
    アイテムを選択 modify product

    アイテムを見て、プロジェクトリストに追加するためには、
    アイテムを1つ選択しなければなりません。

    Application:

    Lightweight, corrosion-resistant ComLine aluminum wall-mount enclosures provide long-lasting protection for housing electrical components in extreme outdoor environments. These customizable enclosures employ a foam-in-place gasket for a tight seal and are ideal for rooftop or tower-mounted telecommunications applications.

    Specifications:

  • Type 5052-H32 aluminum: covers are .080-in. or .100-in. thick depending on size; bodies are .080-in. thick
  • Bonding provision on door; ground stud on body
  • Seams continuously welded and ground smooth for a finished appearance
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Accessories:

    See also Accessories chapter. Door Stop Kit Handle Options Mounting Panel Pole Mounting Kit Rack Angles Solar Shield Top

    Features:

  • Foam-in-place gasket
  • 1- or 3-point latching (screwdriver slot), depending on door size
  • Optional door stop/wind latch holds door in place during service
  • Two door/hinge styles available: Easily removable door with hidden hinge and retained hinge pin. Maximum door load 50 lb. (22.7 kg); Heavy-duty continuous hinge door. Maximum door load 150 lb. (68.0 kg)
  • Optional solar shield top
  • 「アイテム」タブをクリックすると図面およびテクニカル文書が利用できます。ご希望のカタログ番号を選択し、該当する番号のダウンロードタブをクリックしてください。
    利用できるアイテムがありません。