nVent | Asia Pacific の AccessPlus ダブルヒンジ、タイプ1 の画像
+ / - イメージ上にマウスをホバーしてズーム

AccessPlus ダブルヒンジ、タイプ1

Bulletin Number:

  • DWDH1
  • Industry Standards:

    UL 2416; Type 1; File No. E230874 cUL Listed per CSA C22.2 No. 182.4; File No. E230874 EIA 310-D NEMA/EEMAC Type 1 EIC 60529 IP20 Per BICSI TDMM Tenth edition, Chapter 7, Telecommunication Enclosures (TE)
    アイテムを選択 modify product

    アイテムを見て、プロジェクトリストに追加するためには、
    アイテムを1つ選択しなければなりません。

    Application:

    AccessPlus Cabinets provide security, equipment access, cooling and support for network and other 19-in. rack-mount equipment. The cabinet has three components: front door, center section and wall section.

    Specifications:

  • Front Door (window or solid steel):
  • Composite frame (injection molded top and bottom with extruded composite sides)
  • 140-degree opening door
  • Field-reversible (left or right) hinge
  • Quarter-turn key lock, two keys included
  • Window door is scratch-resistant 1/4-in. tinted safety glass
  • Solid door has 16 gauge steel insert with matching black finish
  • Center Section:
  • Welded 14 gauge steel
  • Solid top of center sections provides protection against falling debris
  • Ventilated sides (to which fans can be added)
  • Self-latching closure connects center section to wall section
  • Self-alignment ramp supports center section to wall section
  • Heavy duty center-to-rear section hinge with quick-release self-retained hinge pin eases wall installation
  • Rack-Mounting Angles:
  • 12 gauge, plated steel
  • EIA universal spaced 19-in. rack-mounting holes
  • RU marked from bottom to top
  • Tapped 10-32 holes, 20 mounting screws included
  • Rear Wall Section:
  • Welded 14 gauge steel
  • Radius corners; no sharp edges
  • Available with knockouts or gland plates
  • Raised pads for accessory mounting
  • Cable tie-down points for cable management
  • Keyhole mounting holes allow wall section to be mounted over fasteners and eases installation
  • Three cable-entry grommets
  • Features:

  • Double-hinged for easy equipment access; center section provides 19-in. rack mounting per EIA universal spacing and is accessed through the front door or swing the center section away from the wall section for rear access
  • Vented sides provide cross flow ventilation to improve heat dissipation
  • Round corners; no sharp edges
  • Self-grounding, plated steel rack angles fully adjustable within center section
  • Wall section provides cable entry and cable management with knockouts or gland plates
  • Gland plate model provides easy retrofit and fast installation and allows for pre-terminated cables or pre-wired patch panels; no need to re-terminate and test
  • Self-locking center-to-wall section latches in two locations
  • Front access to all latches (no exposed side latches); cabinet can be installed tightly in corners
  • A full line of accessories is available
  • Front door has either a solid steel or hardened, tinted safety-glass window door for superior scratch resistance
  • Center section easily removed from rear section; tool-less one-person installation possible
  • Vertical cable manager included in 28-in.-wide models
  • One set of plated, self-grounding, tapped 10-32 rack angles per EIA universal spacing standards, which can be adjusted front-to-back, is provided with each center section of the cabinet; additional tapped- or square-hole rack angles can be added to the cabinet to provide additional mounting
  • Notes:

  • B dimension does not include wall-to-center section hinge.
  • Cabinets were tested to 2X the listed load capacities without failure. Contact Hoffman if other loading specifications are required.
  • 「アイテム」タブをクリックすると図面およびテクニカル文書が利用できます。ご希望のカタログ番号を選択し、該当する番号のダウンロードタブをクリックしてください。
    利用できるアイテムがありません。