nVent | Asia Pacific の 継続ヒンジ、タイプ4X の画像
+ / - イメージ上にマウスをホバーしてズーム

継続ヒンジ、タイプ4X

Bulletin Number:

  • A48
  • Industry Standards:

    Mounting brackets required to meet UL/CSA external mounting requirements. UL 508A Listed; Type 4, 4X, 12, 13; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12, 13; File No. E61997 Enclosure flammability evaluated per UL 508A Window flammability evaluated per UL 508A NEMA/EEMAC Type 4, 4X, 12, 13 CSA File No. 42186: Type 4, 4X, 12, 13 IEC 60529, IP66
    アイテムを選択 modify product

    アイテムを見て、プロジェクトリストに追加するためには、
    アイテムを1つ選択しなければなりません。

    Applications:

    The efficient design and simple construction of these enclosures make them durable in corrosive environments, yet aesthetically pleasing. Corner latches provide unobstructed access. The continuous hinge provides a secure seal, and double latching creates added security.

    Specifications:

  • Compression-molded fiberglass has outstanding chemical- and temperature-resistance qualities and exhibits excellent weatherability and physical properties
  • Fiberglass is easily punched, drilled, filed or sawed
  • Gasket assures water-tight and dust-tight seal
  • Polyester mounting brackets and stainless steel attachment screws are provided with each enclosure
  • Scratch-resistant polycarbonate windows are permanently bonded in place
  • Molded-in-place threaded brass inserts and plated steel screws are provided for mounting optional panels and terminal block kits
  • Removable hinged cover attached to body with Type 316 stainless steel hinge pin
  • Screw-cover enclosures are secured with two captivated Type 316 stainless steel slotted cover screws
  • Enclosures with quick-release latches have corrosion-resistant polyester latches located in corners that provide unobstructed access to enclosure
  • Hinge pin and bail are corrosion-resistant Type 316 stainless steel
  • Padlock provisions included
  • Material is halogen-free
  • Accessories:

  • H2Omit Vent Drains, Type 4X
  • Hol-Sealers Non-Metallic Hole Seals
  • Panels for Junction Boxes
  • Threaded Panel Extenders
  • Quick-Release Latch Kit
  • Swing-Out Panel Kit
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

  • Purchase panels separately. Optional stainless steel, aluminum, conductive and composite material panels available for most sizes.
  • For CALIFORNIA residents only - WARNING: This product contains chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. Please note that by posting this Proposition 65 warning, we are notifying you that one or more of the Proposition 65 listed chemicals may be present in this product. With Hoffman’s products, the exposure to these chemicals may be of no significant risk to you, but out of caution and to ensure your well-being, we have elected to place this warning on our site to make sure our customers are informed. You can find more information at http://www.oehha.ca.gov/proposition-65/about-proposition-65.
  • 「アイテム」タブをクリックすると図面およびテクニカル文書が利用できます。ご希望のカタログ番号を選択し、該当する番号のダウンロードタブをクリックしてください。
    利用できるアイテムがありません。