nVent | Asia Pacific の 水平マウント、タイプ3R の画像
+ / - イメージ上にマウスをホバーしてズーム

水平マウント、タイプ3R

Bulletin Number:

  • A90RH
  • Industry Standards:

    Maintains Type 3R rating when mounted horizontally. Maintains Type 1 rating when mounted vertically. UL 50, 50E Listed; Type 3R; File No. E27525 cUL Listed per CSA C22.2 No 94; Type 3R; File No. E27525 NEMA/EEMAC Type 3R IEC 60529, IP32
    アイテムを選択 modify product

    アイテムを見て、プロジェクトリストに追加するためには、
    アイテムを1つ選択しなければなりません。

    Applications:

    Use this enclosure as a wiring, junction or pull box for outside horizontal mounting applications such as rooftops or pads. Vertical structure for mounting is not required.

    Features:

  • The screw cover is the drip shield providing 3/4-in. overhang on each side for outdoor protection
  • No gasketing
  • Screw locations on cover are embossed
  • Enclosure body flange is formed outward
  • Mounting holes on back for direct mounting through the back to strut or mounting surface; vertical structure for mounting not required
  • Optional mounting brackets (included) provide a 1-in. clearance off surface for protection against pooling water
  • Specifications:

    16 gauge galvanized steel

    Accessories:

    Touch-Up Paint
    「アイテム」タブをクリックすると図面およびテクニカル文書が利用できます。ご希望のカタログ番号を選択し、該当する番号のダウンロードタブをクリックしてください。
    利用できるアイテムがありません。