nVent | Asia Pacific の ロッキングキャビネット、タイプ1 の画像
+ / - イメージ上にマウスをホバーしてズーム

ロッキングキャビネット、タイプ1

Bulletin Number:

  • A1UC
  • Industry Standards:

    UL 50, 50E Listed; Type 1; File Number E27567 cUL Listed per CSA C22.2 No 40; Type 1; File Number E27567 NEMA/EEMAC Type 1 IEC 60529, IP30
    アイテムを選択 modify product

    アイテムを見て、プロジェクトリストに追加するためには、
    アイテムを1つ選択しなければなりません。

    Applications:

  • Key hook and shelf models of this cabinet protect fuses and other components and can be equipped with a combination lock for applications that require security.
  • SHELF MODELS A242412UC, A302412UC, A363012UC: Shelf cabinets provide a level of security for storage of equipment, fuses, and other components. Two shelves included with shelf models are easily adjusted without tools by placing tabs in slots located on enclosure sides.
  • KEY HOOK MODEL A12122UC: Use as a key cabinet or a hanging locker to organize items that require a level of security. Key hook model has integral hooks assembled in door and back of enclosure.
  • Features:

  • Four mounting keyholes in back of enclosure
  • Removable door with reversible hinge; door can hinge from either left or right side and can be changed without tools
  • Door has quarter-turn key lock; two keys included
  • Combination lock is available as an accessory and is interchangeable with standard cutout and latch cam
  • Retractable spring hinge
  • No gasketing
  • Accessories:

  • Double-Sided Solid Aluminum Shelf
  • Combination Lock
  • Touch-Up Paint
  • 「アイテム」タブをクリックすると図面およびテクニカル文書が利用できます。ご希望のカタログ番号を選択し、該当する番号のダウンロードタブをクリックしてください。
    利用できるアイテムがありません。