nVent | Asia Pacific の フリースタンド、タイプ1 の画像
+ / - イメージ上にマウスをホバーしてズーム

フリースタンド、タイプ1

Bulletin Number:

  • A38
  • Industry Standards:

    UL508A Listed; Type 1; File No. E61997 cUL Listed per CSA C22.2 No. 40; Type 1; File No. E61997 NEMA/EEMAC Type 1 IEC 60529 IP30
    アイテムを選択 modify product

    アイテムを見て、プロジェクトリストに追加するためには、
    アイテムを1つ選択しなければなりません。

    Applications:

    Free-Stand Type 1 Enclosures are an economical way to protect electrical and electronic equipment in applications that do not require extensive environmental protection.

    Specifications:

  • 14 gauge steel (rear of enclosure is welded 12 gauge for increased stiffness)
  • 4-in. high 10 gauge steel integral lifting base
  • Heights from 48 in. to 84 in. Usable height inside cabinet 4 in. less than nominal height.
  • Sturdy 7 gauge lifting tabs
  • Flush doors
  • 3-point latch with heavy-duty handle
  • Padlock provision in handle
  • Predrilled holes in lifting base provide bolt-down capability
  • Easily reversible doors on single-door models
  • Overlapping doors with no center post on two-door models
  • Bonding provision on each door
  • Studs included for mounting optional panels on threaded bolts
  • Optional rack angles mount to top and bottom of front flanges
  • Removable back covers
  • Accessories:

  • Rack-Mount Steel Shelf
  • Rack Angles
  • Panels for Free-Stand Type 1 Large Two-Door Enclosures
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

    Purchase panels separately.
    「アイテム」タブをクリックすると図面およびテクニカル文書が利用できます。ご希望のカタログ番号を選択し、該当する番号のダウンロードタブをクリックしてください。
    利用できるアイテムがありません。