nVent | Asia Pacific の コンセプトEMC、タイプ4 の画像
+ / - イメージ上にマウスをホバーしてズーム

コンセプトEMC、タイプ4

Bulletin Number:

  • A53
  • Industry Standards:

    Mounting brackets required to meet UL/CSA external mounting requirement. UL 508A Listed; Type 4, 12; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 4, 12; File No. E61997 NEMA/EEMAC Type 4, 12, 13 CSA, File No. 42186: Type 4, 12 VDE IP66 IEC 60529, IP66
    アイテムを選択 modify product

    アイテムを見て、プロジェクトリストに追加するためには、
    アイテムを1つ選択しなければなりません。

    Applications:

    Use stylish Concept EMC Enclosures with their convenient quarter-turn latches in indoor or outdoor applications to contain stray electromagnetic interference (EMI) signals produced by internal components and to shield those components from external EMI/RFI interference.

    Specifications:

  • 18, 16 or 14 gauge steel
  • Seams continuously welded and ground smooth
  • Minimum width body flange provides maximum door opening
  • External formed body flange channels away liquids
  • Panel mounting studs fit optional Concept panels and other accessories
  • Mounting holes in back of body for direct mounting or for optional external mounting brackets
  • Removable door with hidden hinges for clean, aesthetic appearance
  • Door opens 210 degrees
  • Corner-formed door
  • Hinge mounting brackets for wire management or optional accessories
  • Stainless steel spring finger EMI/RFI gasket
  • Quarter-turn latches
  • Grounding stud on body
  • Door bars provided for wire management and bonding
  • Hardware kit includes panel mounting nuts screws, grounding hardware and sealing washers
  • Simple easy-to-remove and install hinge pins with built-in captivation clip
  • High-torque threadless studs and fasteners on door
  • Illustrated instruction sheet
  • Shielding Effectiveness:

  • Shielding effectiveness tested in accordance with:
  • IEEE 299
  • VG 95-373, part 15
  • MIL-STD-285
  • Notes:

    Purchase panels separately.
    「アイテム」タブをクリックすると図面およびテクニカル文書が利用できます。ご希望のカタログ番号を選択し、該当する番号のダウンロードタブをクリックしてください。
    利用できるアイテムがありません。