Inspire Your Business

Vous avez besoin d´un coffret rapidement?
Découvrez nos références en stock

Image pour Plaque d´obturation ProLine à partir de Europe, Moyen-Orient, Afrique et l'Inde
+ / - Survolez l’image pour zoomer

Plaque d´obturation ProLine

Bulletin Number:

  • P20
  • Finish:

  • RAL 7035
  • Sélectionner référence modify product

    Sélectionnez la référence avant de modifier ou d'ajouter à une liste de projets et demandez un devis.

    Description:

  • Adjustable Gland Plates are used to seal the bottom of the ProLine frame. Solid, vented and shielded Gland Plates are available. Solid and filtered gland plates include covers that are gasketed to maintain Type 12 enclosure requirements. Gland plates are 16 gauge steel and are finished with RAL 7035 textured light-gray polyester powder paint. EMC Gland Plates are finished with paint over plated surfaces. All installation hardware is included. Solid Gland Plate and EMC Gland Plate are accessories to 100-mm Solid Base, 100-mm/200-mm Plinth Base, Mobile Base and Transportation Base. These gland plates can be used without a base if casters, levelers or frame feet are installed. EMC Gland Plate maintains a Type 1 rating.
  • Solid Gland Plate: The Solid Gland Plate can be used with all ProLine subpanels or rack angles. The gland plate consists of a base mounting surface and two adjustable foam-gasketed plates that permit cable entry. The plate can be rotated 180 degrees for front or rear cable entry.
  • Filtered (Vented) Gland Plate: Filtered Gland Plate is used only in conjunction with Vented Plinth Base Covers. The plate can be used with all ProLine subpanels or rack angles. It consists of a mounting base, three adjustable plates for cable entry, a filter and filter retaining rails. Manufactured from 16 gauge steel and finished with RAL 7035 textured light-gray polyester powder paint. Replacement filters available.
  • EMC Gland Plate: This gland plate can be used with subpanels or rack angles. Gland plate consists of a base mounting surface and two adjustable gland plates (both have a conductive coating) with conductive fabric-over-foam gasket for cable entry.
  • Des compléments d´information et de la documentation technique sur le produit sont disponibles sous le lien "Sélectionner référence" ou sous "Références". Sélectionnez l´article souhaité et cliquez sur "Téléchargements".
     
    Référence catalogue A mm B mm Type Fits Frame Size Width Fits Frame Size Depth
    Référence catalogue A mm B mm Type Fits Frame Size Width Fits Frame Size Depth
    600 400 Solid 600 400
    600 500 Filtered 600 500
    600 600 Solid 600 600
    600 600 Filtered 600 600
    600 600 Solid 600 800
    600 800 Filtered 600 800
    800 400 Solid 800 400
    800 500 Solid 800 500
    800 500 Filtered 800 500
    800 600 Solid 800 600
    800 600 Filtered 800 600
    800 800 Solid 800 800
    800 800 Filtered 800 800
    1000 500 Solid 1000 500
    1000 600 Solid 1000 600
    1000 600 Filtered 1000 600
    1000 800 Solid 1000 800
    1000 800 Filtered 1000 800
    1200 400 Solid 1200 400
    1200 500 Solid 1200 500
    1200 500 Filtered 1200 500
    1200 600 Solid 1200 600
    1200 600 Filtered 1200 600
    1200 800 Solid 1200 800
    1200 800 Filtered 1200 800