Inspire Your Business

Vous avez besoin d´un coffret rapidement?
Découvrez nos références en stock

Image pour Panneaux de séparation pour ProLine à partir de Europe, Moyen-Orient, Afrique et l'Inde
+ / - Survolez l’image pour zoomer

Panneaux de séparation pour ProLine

Bulletin Number:

  • P40
  • Sélectionner référence modify product

    Sélectionnez la référence avant de modifier ou d'ajouter à une liste de projets et demandez un devis.

    Description:

  • Optional blank Barrier Panels are designed to be used as buffers between joined or ganged enclosure systems. When mounted to the enclosure, they maintain enclosure environmental integrity. Made from 16 gauge steel and finished in RAL 7035 textured light-gray polyester powder paint.
  • EMC Barrier Panels are designed to be used as electrical buffers between joined or ganged enclosure systems. Made from 16 gauge steel with a plated finish.
  • Des compléments d´information et de la documentation technique sur le produit sont disponibles sous le lien "Sélectionner référence" ou sous "Références". Sélectionnez l´article souhaité et cliquez sur "Téléchargements".
     
    Référence catalogue A mm B mm Type Description H mm H in. W mm
    Référence catalogue A mm B mm Type Description H mm H in. W mm
    1600 500 Painted Fits between frames 1600-mm tall x 500-mm deep 1539 60.59 453
    1600 500 EMC Fits between frames 1600-mm tall x 500-mm deep 1539 60.59 453
    1600 600 Painted Fits between frames 1600-mm tall x 600-mm deep 1539 60.59 553
    1800 500 Painted Fits between frames 1800-mm tall x 500-mm deep 1739 68.47 453
    1800 500 EMC Fits between frames 1800-mm tall x 500-mm deep 1739 68.47 453
    1800 600 Painted Fits between frames 1800-mm tall x 600-mm deep 1739 68.47 553
    1800 600 EMC Fits between frames 1800-mm tall x 600-mm deep 1739 68.47 553
    1800 800 Painted Fits between frames 1800-mm tall x 800-mm deep 1739 68.47 753
    2000 500 Painted Fits between frames 2000-mm tall x 500-mm deep 1939 76.34 453
    2000 500 EMC Fits between frames 2000-mm tall x 500-mm deep 1939 76.34 453
    2000 600 Painted Fits between frames 2000-mm tall x 600-mm deep 1939 76.34 553
    2000 600 EMC Fits between frames 2000-mm tall x 600-mm deep 1939 76.34 553
    2000 800 Painted Fits between frames 2000-mm tall x 800-mm deep 1939 76.34 753
    2200 500 EMC Fits between frames 2200-mm tall x 500-mm deep 2139 84.22 453
    2200 600 Painted Fits between frames 2200-mm tall x 600-mm deep 2139 84.22 553
    2200 600 EMC Fits between frames 2200-mm tall x 600-mm deep 2139 84.22 553
    2200 800 Painted Fits between frames 2200-mm tall x 800-mm deep 2139 84.22 753
    2200 800 EMC Fits between frames 2200-mm tall x 800-mm deep 2139 84.22 753