Fermer
- Accueil>
- Produits>
- Coffrets en acier inoxydable>
- GL66 Stainless Steel Top Sun Shield

+ / - Survolez l’image pour zoomer
[{
"catentry_id" : "3074457345616945755",
"Attributes" : { }
}]
Sélectionner référence.
Close

Référence catalogue | Material | Product Material | Matière | Finish |
---|
Référence catalogue | Material | Product Material | Matière | Finish |
---|---|---|---|---|
M150120TSS | TOP GL66 WXD 150X120 SS | Stainless Steel | Stainless steel 304 | Brushed 320 |
M150120TSS6 | TOP GL66 WXD 150X120 SS316 | Stainless Steel | Stainless steel 316L | Brushed 320 |
M200120TSS | TOP GL66 WXD 200X120 SS | Stainless Steel | Stainless steel 304 | Brushed 320 |
M200120TSS6 | TOP GL66 WXD 200X120 SS316 | Stainless Steel | Stainless steel 316L | Brushed 320 |
M200150TSS | TOP GL66 WXD 200X150 SS | Stainless Steel | Stainless steel 304 | Brushed 320 |
M200150TSS6 | TOP GL66 WXD 200X150 SS316 | Stainless Steel | Stainless steel 316L | Brushed 320 |
M250150TSS | TOP GL66 WXD 250X150 SS | Stainless Steel | Stainless steel 316L | Brushed 320 |
M250150TSS6 | TOP GL66 WXD 250X150 SS316 | Stainless Steel | Stainless steel 3016 | Brushed 320 |
M250210TSS | TOP GL66 WXD 250X210 SS | Stainless Steel | Stainless steel 316L | Brushed 320 |
M250210TSS6 | TOP GL66 WXD 250X210 SS316 | Stainless Steel | Stainless steel 304 | Brushed 320 |
M300120TSS | TOP GL66 WXD 300X120 SS | Stainless Steel | Stainless steel 316L | Brushed 320 |
M300120TSS6 | TOP GL66 WXD 300X120 SS316 | Stainless Steel | Stainless steel 304 | Brushed 320 |
M300150TSS | TOP GL66 WXD 300X150 SS | Stainless Steel | Stainless steel 316L | Brushed 320 |
M300150TSS6 | TOP GL66 WXD 300X150 SS316 | Stainless Steel | Stainless steel 304 | Brushed 320 |
M300210TSS | TOP GL66 WXD 300X210 SS | Stainless Steel | Stainless steel 316L | Brushed 320 |
M300210TSS6 | TOP GL66 WXD 300X210 SS316 | Stainless Steel | Stainless steel 304 | Brushed 320 |
M400120TSS | TOP GL66 WXD 400X120 SS | Stainless Steel | Stainless steel 316L | Brushed 320 |
M400120TSS6 | TOP GL66 WXD 400X120 SS316 | Stainless Steel | Stainless steel 304 | Brushed 320 |
M400210TSS | TOP GL66 WXD 400X210 SS | Stainless Steel | Stainless steel 316L | Brushed 320 |
M400210TSS6 | TOP GL66 WXD 400X210 SS316 | Stainless Steel | Stainless steel 304 | Brushed 320 |
M400350TSS | TOP GL66 WXD 400X350 SS | Stainless Steel | Stainless steel 304 | Brushed 320 |
M400350TSS6 | TOP GL66 WXD 400X350 SS316 | Stainless Steel | Stainless steel 316L | Brushed 320 |
M500210TSS | TOP GL66 WXD 500X210 SS | Stainless Steel | Stainless steel 304 | Brushed 320 |
M500210TSS6 | TOP GL66 WXD 500X210 SS316 | Stainless Steel | Stainless steel 316L | Brushed 320 |
M500250TSS | TOP GL66 WXD 500X250 SS | Stainless Steel | Stainless steel 304 | Brushed 320 |
M500250TSS6 | TOP GL66 WXD 500X250 SS316 | Stainless Steel | Stainless steel 316L | Brushed 320 |
M500300TSS | TOP GL66 WXD 500X300 SS | Stainless Steel | Stainless steel 304 | Brushed 320 |
M500300TSS6 | TOP GL66 WXD 500X300 SS316 | Stainless Steel | Stainless steel 316L | Brushed 320 |
M600210TSS | TOP GL66 WXD 600X210 SS | Stainless Steel | Stainless steel 304 | Brushed 320 |
M600210TSS6 | TOP GL66 WXD 600X210 SS316 | Stainless Steel | Stainless steel 316L | Brushed 320 |
M600250TSS | TOP GL66 WXD 600X250 SS | Stainless Steel | Stainless steel 304 | Brushed 320 |
M600250TSS6 | TOP GL66 WXD 600X250 SS316 | Stainless Steel | Stainless steel 316L | Brushed 320 |
M600300TSS | TOP GL66 WXD 600X300 SS | Stainless Steel | Stainless steel 304 | Brushed 320 |
M600300TSS6 | TOP GL66 WXD 600X300 SS316 | Stainless Steel | Stainless steel 316L | Brushed 320 |
M600350TSS | TOP GL66 WXD 600X350 SS | Stainless Steel | Stainless steel 304 | Brushed 320 |
M600350TSS6 | TOP GL66 WXD 600X350 SS316 | Stainless Steel | Stainless steel 316L | Brushed 320 |
M800210TSS | TOP GL66 WXD 800X210 SS | Stainless Steel | Stainless steel 304 | Brushed 320 |
M800210TSS6 | TOP GL66 WXD 800X210 SS316 | Stainless Steel | Stainless steel 316L | Brushed 320 |
M800300TSS | TOP GL66 WXD 800X300 SS | Stainless Steel | Stainless steel 304 | Brushed 320 |
M800300TSS6 | TOP GL66 WXD 800X300 SS316 | Stainless Steel | Stainless steel 316L | Brushed 320 |

Sélectionnez la référence avant de modifier ou d'ajouter à une liste de projets et demandez un devis.
Les coffrets en acier inoxydable GL66 conçus pour applications intérieures et extérieures offrent une protection optimale contre la corrosion dûe aux produits chimiques et à l´eau. Leurs atoûts: une finition harmonieuse et un design épuré tout en conservant une fermeture sûre empêchant la pénétration de tout contaminant. Disponibles en version à capot plein vissé ou à porte à charnières, ils offrent diverses options d´aménagement intérieur, allant de plaques de montage aux possibilités de montage sur rail DIN.
Des compléments d´information et de la documentation technique sur le produit sont disponibles sous le lien "Sélectionner référence" ou sous "Références". Sélectionnez l´article souhaité et cliquez sur "Téléchargements".
Référence catalogue | Material | Product Material | Matière | Finish |
---|
Référence catalogue | Material | Product Material | Matière | Finish |
---|---|---|---|---|
M150120TSS | TOP GL66 WXD 150X120 SS | Stainless Steel | Stainless steel 304 | Brushed 320 |
M150120TSS6 | TOP GL66 WXD 150X120 SS316 | Stainless Steel | Stainless steel 316L | Brushed 320 |
M200120TSS | TOP GL66 WXD 200X120 SS | Stainless Steel | Stainless steel 304 | Brushed 320 |
M200120TSS6 | TOP GL66 WXD 200X120 SS316 | Stainless Steel | Stainless steel 316L | Brushed 320 |
M200150TSS | TOP GL66 WXD 200X150 SS | Stainless Steel | Stainless steel 304 | Brushed 320 |
M200150TSS6 | TOP GL66 WXD 200X150 SS316 | Stainless Steel | Stainless steel 316L | Brushed 320 |
M250150TSS | TOP GL66 WXD 250X150 SS | Stainless Steel | Stainless steel 316L | Brushed 320 |
M250150TSS6 | TOP GL66 WXD 250X150 SS316 | Stainless Steel | Stainless steel 3016 | Brushed 320 |
M250210TSS | TOP GL66 WXD 250X210 SS | Stainless Steel | Stainless steel 316L | Brushed 320 |
M250210TSS6 | TOP GL66 WXD 250X210 SS316 | Stainless Steel | Stainless steel 304 | Brushed 320 |
M300120TSS | TOP GL66 WXD 300X120 SS | Stainless Steel | Stainless steel 316L | Brushed 320 |
M300120TSS6 | TOP GL66 WXD 300X120 SS316 | Stainless Steel | Stainless steel 304 | Brushed 320 |
M300150TSS | TOP GL66 WXD 300X150 SS | Stainless Steel | Stainless steel 316L | Brushed 320 |
M300150TSS6 | TOP GL66 WXD 300X150 SS316 | Stainless Steel | Stainless steel 304 | Brushed 320 |
M300210TSS | TOP GL66 WXD 300X210 SS | Stainless Steel | Stainless steel 316L | Brushed 320 |
M300210TSS6 | TOP GL66 WXD 300X210 SS316 | Stainless Steel | Stainless steel 304 | Brushed 320 |
M400120TSS | TOP GL66 WXD 400X120 SS | Stainless Steel | Stainless steel 316L | Brushed 320 |
M400120TSS6 | TOP GL66 WXD 400X120 SS316 | Stainless Steel | Stainless steel 304 | Brushed 320 |
M400210TSS | TOP GL66 WXD 400X210 SS | Stainless Steel | Stainless steel 316L | Brushed 320 |
M400210TSS6 | TOP GL66 WXD 400X210 SS316 | Stainless Steel | Stainless steel 304 | Brushed 320 |
M400350TSS | TOP GL66 WXD 400X350 SS | Stainless Steel | Stainless steel 304 | Brushed 320 |
M400350TSS6 | TOP GL66 WXD 400X350 SS316 | Stainless Steel | Stainless steel 316L | Brushed 320 |
M500210TSS | TOP GL66 WXD 500X210 SS | Stainless Steel | Stainless steel 304 | Brushed 320 |
M500210TSS6 | TOP GL66 WXD 500X210 SS316 | Stainless Steel | Stainless steel 316L | Brushed 320 |
M500250TSS | TOP GL66 WXD 500X250 SS | Stainless Steel | Stainless steel 304 | Brushed 320 |
M500250TSS6 | TOP GL66 WXD 500X250 SS316 | Stainless Steel | Stainless steel 316L | Brushed 320 |
M500300TSS | TOP GL66 WXD 500X300 SS | Stainless Steel | Stainless steel 304 | Brushed 320 |
M500300TSS6 | TOP GL66 WXD 500X300 SS316 | Stainless Steel | Stainless steel 316L | Brushed 320 |
M600210TSS | TOP GL66 WXD 600X210 SS | Stainless Steel | Stainless steel 304 | Brushed 320 |
M600210TSS6 | TOP GL66 WXD 600X210 SS316 | Stainless Steel | Stainless steel 316L | Brushed 320 |
M600250TSS | TOP GL66 WXD 600X250 SS | Stainless Steel | Stainless steel 304 | Brushed 320 |
M600250TSS6 | TOP GL66 WXD 600X250 SS316 | Stainless Steel | Stainless steel 316L | Brushed 320 |
M600300TSS | TOP GL66 WXD 600X300 SS | Stainless Steel | Stainless steel 304 | Brushed 320 |
M600300TSS6 | TOP GL66 WXD 600X300 SS316 | Stainless Steel | Stainless steel 316L | Brushed 320 |
M600350TSS | TOP GL66 WXD 600X350 SS | Stainless Steel | Stainless steel 304 | Brushed 320 |
M600350TSS6 | TOP GL66 WXD 600X350 SS316 | Stainless Steel | Stainless steel 316L | Brushed 320 |
M800210TSS | TOP GL66 WXD 800X210 SS | Stainless Steel | Stainless steel 304 | Brushed 320 |
M800210TSS6 | TOP GL66 WXD 800X210 SS316 | Stainless Steel | Stainless steel 316L | Brushed 320 |
M800300TSS | TOP GL66 WXD 800X300 SS | Stainless Steel | Stainless steel 304 | Brushed 320 |
M800300TSS6 | TOP GL66 WXD 800X300 SS316 | Stainless Steel | Stainless steel 316L | Brushed 320 |
Explorer
Contact
©
nVent. Tous droits réservés |
Politique de confidentialité |
Clauses de vente |Conditions d’approvisionnement |
Clauses d’utilisation |
Les Cookies |
Mentions Légales |
Plan du site