ELIMINATE, CONTROL, AND PREVENT
Reduce the risk of electrical hazards with innovative safety solutions from nVent HOFFMAN
A safe work environment offers peace of mind for employees and management and helps ensure operations run productively and smoothly. Choose a partner to help design safety into your electrical systems to reduce the risk for workers and safeguard the business. That partner is nVent HOFFMAN.
- nVent HOFFMAN est une référence en matière de sécurité électrique et offre des formations pour améliorer la prise de conscience des risques liés à la sécurité électrique et enseigner des pratiques plus sécuritaires sur le lieu de travail.
- True safety is not just about equipment. It’s about people
- Nous proposons une plus vaste gamme d’armoires que nos concurrents
PRODUITS PHARES
Universal Free-Stand Enclosures Type 12 3R 4
Les armoires universelles autoportantes sont conçues pour offrir une flexibilité de conception et une sécurité supérieure afin de protéger les équipements et le personnel dans les applications de fabrication industrielle. Les modèles à simples et doubles portes sont regroupés en baie pour créer des configurations spécifiques à l’application pour une utilisation intérieure et extérieure. Des accessoires sont disponibles pour améliorer la sécurité de l’utilisateur final ou fournir un espace additionnel sur les panneaux.
Armoires autoportantes universelles, type 4X
Designed to provide flexibility in design and increased safety to protect equipment and employees in industrial manufacturing applications. The one- and two-door models are bayed together to create application-specific configurations for indoor and outdoor use, and accessories are available to improve end-user safety or add additional panel space.
Flange Mount Disconnect, MCF
The mild steel flange mount disconnect floor standing enclosure range, MCF, is available off the shelf in various sizes. It is equipped with a predefined cut-out, which reduces machining time, on the right hand door, that can be matched with most of the common switches in the market.
Universal Barrier Panel for Unibody Free-Stand Type 1
The universal barrier panel provides a Type 1 solution to help reduce the risk of electrical hazards such as electrical shock or arc flash by adding a physical barrier inside an enclosure to separate the high voltage from the low voltage components.
Écran Disconnect intérieur
The internal disconnect shield helps reduce the risk of electric shock and arc flash by providing a method to barrier the disconnect switch inside the main enclosure, which minimizes incidental contact or exposure to the line side lugs. Designed to cover variable-depth or cable-operated disconnect switches, it can be retrofitted in an existing system or integrated into a new system.