Lista de productos
Productos (  1 - 12 de 18  )
  • 1
  • 2
Página siguiente
Comparar seleccionados compare product
Listado de productos
H2Omit™ Vent Drains
RoHS Flag: Yes

H2Omit Vent Drains allow accumulated water to drain out the bottom of an enclosure. The UL-approved vent drains also function as an air pressure equalizer, reducing the harmful effects of temperature-induced vacuums that could pull water and moisture into the enclosure.

H2Omit™ Thermoelectric Dehumidifier
RoHS Flag: Yes

The H2Omit Thermoelectric Dehumidifier removes moisture from the air within an enclosure, providing an inexpensive yet highly effective way to protect electronic and electrical components from condensation.

Stainless Steel Pressure Compensation
RoHS Flag: Yes
Pressure Compensation
RoHS Flag: Yes
IEC input plug SKU:60715-046
IEC input plug
  • 10 A / 250 VAC, Protection class I
  • Bolted case in heat-treated plastic (UL 94 V-0)
  • For connecting fans
  • Approvals/certifications: 30406053
    SpectraCool Slim Fit para interiores
    RoHS Flag: Yes
    T-Series Compact Outdoor
    RoHS Flag: Yes
    T-Series Mid-size Outdoor
    RoHS Flag: Yes
    T-Series Large Capacity Outdoor
    SpectraCool™ Indoor/Outdoor
    RoHS Flag: Yes
    ProAir Harsh Environment
    RoHS Flag: Yes
    • 1
    • 2
    Página siguiente